DS203NC C25 AC300
DS203NC C25 AC300
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

DS203NC C25 AC300

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Residual Current Devices RCDs
  5. Residual Current Circuit Breakers with Overcurrent Protection RCBO
- Show Less..
No label translation
General Information
Extended Product Type:
DS203NC C25 AC300
Product ID:
2CSR256040R3254
EAN:
8012542517825
Catalog Description:
Residual Current Circuit Breaker with Overcurrent Protection DS203NC - 3P+N - 300 mA - 25 A - C - Type AC
Long Description:
DS203NC is a 3P+N residual current circuit breaker with overcurrent protection (RCBO) in four modules for the protection against short-circuit currents, overload, earth fault currents, indirect contacts, additional protection against direct contacts.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  83.26 %
Sustainable Material Content in Packaging (wt. %):
Recycled Paper -  00 %

Recycled Cardboard -  92 %

Recycled Paper -  00 %
Extended Product Lifetime:
Product Durability
End Of Life Disassembling Instructions:
9AKK108469A7475
Environmental Product Declaration - EPD:
9AKK108469A9830
Technical
Type of Residual Current:
Type AC
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
10 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
6 kA
Maximum Surge Current:
0.25 kA
Power Supply Connection:
Arbitrary
Energy Limiting Class:
3
Electrical Endurance:
10000 cycle
Mechanical Endurance:
20000 cycle
Number of Protected Poles:
3
Number of Poles:
3P+N
Operating Characteristic:
Instantaneous
Position of Neutral Terminals:
Right
Earthing Switch Type:
Undelayed
Options Provided:
None
Accessories Available:
Yes
Connecting Capacity:
Busbar 10 mm²

Rigid 25 ... 25 mm²

Flexible 25 ... 25 mm²
Rated Cross-Section:
1 - Solid-Core 25 … 25 mm²

4 - Multi-Wired 1 … 25 mm²
Electrical
Tripping Characteristic:
C
Rated Operational Voltage:
acc. to IEC 60898-1 415 V
Rated Insulation Voltage (Ui):
acc. to IEC/EN 60664-1 500 V
Rated Impulse Withstand Voltage (Uimp):
4 kV
Input Voltage Type:
AC
Rated Current (In):
25 A
Rated Residual Current:
300 mA
Rated Short-Circuit Capacity:
6 kA
Rated Conditional Short-Circuit Current (Inc):
10 kA
Rated Frequency (f):
50/60 Hz
Power Loss:
10.3 W
Overvoltage Category:
III
Material Compliance
RoHS Declaration:
9AKK106713A5597
RoHS Information:
Following EU Directive 2011/65/EU
RoHS Date:
20150415
REACH Declaration:
9AKK108467A9482
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
Environmental
Ambient Air Temperature:
Operation -25 … 55 °C
Degree of Protection:
IP2X
Pollution Degree:
2
Environmental Information:
refer to RoHS information
Dimensions
Width in Number of Modular Spacings:
4
Product Net Width:
71 mm
Product Net Height:
85 mm
Product Net Depth / Length:
69 mm
Product Net Weight:
480 g
Built-In Depth (t2):
69 mm
Engineering
EPLAN Data:
9AAC181438_EPLAN
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
76 mm
Package Level 1 Height:
96 mm
Package Level 1 Depth / Length:
73 mm
Package Level 1 Gross Weight:
0.530 kg
Package Level 1 EAN:
8012542517825
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
CCC Certificate:
2021980307001650
Declaration of Conformity - CE:
9AKK106713A5597
Installation
Instructions and Manuals:
9AKK106713A8790
Popular Downloads
Data Sheet, Technical Information:
2CSC423030B0201
External Classifications and Standards
ETIM 8:
EC000905 - Earth leakage circuit breaker
ETIM 9:
EC000905 - Earth leakage circuit breaker
UNSPSC:
39121601
eClass:
V11.0 : 27142207
Object Classification Code:
F
Standards:
IEC 61009-1

IEC 61009-2-1

EN 61009-1

EN 61009-2-1
Accessories
No downloads available
EPLAN Data DS203NC C25 AC300
6.3.0.53655