DS201 C20 AC30
DS201 C20 AC30
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

DS201 C20 AC30

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Residual Current Devices RCDs
  5. Residual Current Circuit Breakers with Overcurrent Protection RCBO
- Show Less..
No label translation
General Information
Extended Product Type:
DS201 C20 AC30
Product ID:
2CSR255080R1204
EAN:
8012542049111
Catalog Description:
Residual Current Circuit Breaker with Overcurrent Protection DS201 - 1P+N - 30 mA - 20 A - C - Type AC
Long Description:
The DS201 series is a 1P+N RCBO in two-modules width for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection against direct contacts.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
EcoSolutions Profile:
9AKK108470A2163
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  75.20 %
ABB Site Meeting Group Waste To Landfill Target:
No non-hazardous waste is sent to a landfill

UL 2799 Zero Waste To Landfill Validation available
Sustainable Material Content in Packaging (wt. %):
Recycled Cardboard -  98 %

Recycled Paper -  00 %

Chemically Recycled Polymer -  00 %
Extended Product Lifetime:
Product Durability
End Of Life Disassembling Instructions:
9AKK108469A2268
Environmental Product Declaration - EPD:
9AKK108468A5756
Technical
Type of Residual Current:
Type AC
Test Voltage (Ut):
Minimum 170 V

Maximum 264 V
Dielectric Test Voltage:
2 kV
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
10 kA
Rated Residual Breaking Capacity (IΔm):
EN 61009-1 6000 A

IEC 61009-1 6000 A
Rated Service Short-Circuit Breaking Capacity (Ics):
7.5 kA
Maximum Surge Current:
0 kA
Power Supply Connection:
Arbitrary
Contact Position Indication:
Red ON / Green OFF
Energy Limiting Class:
3
Electrical Endurance:
10000 cycle
Mechanical Endurance:
20000 cycle
Number of Protected Poles:
1
Number of Poles:
1P+N
Number of Modular Spacings per DIN Rail:
2
Fault Indication:
Blue Flag on Toggle
Operating Characteristic:
Instantaneous
Position of Neutral Terminals:
Right
Tightening Torque:
2.8 N·m
Accessory Type:
Auxiliary contact, Signal contact / auxiliary contact, Shunt trip, Auxiliary contact for bottom fitting, Overvoltage release, Motor operating device
Actuator Type:
Toggle - Insulation group II, Black RAL 9005,
sealable in ON-OFF positions
Housing Type:
Insulation group I - II, RAL 7035
Screw Terminal Type:
Failsafe Bi-directional Cylinder-lift Terminal
Accessories Available:
Yes
Number of Batteries:
0
Connecting Capacity:
Busbar 10 ... 10 mm²

Stranded 0.75 ... 25 mm²

Flexible with Ferrule 0.75 ... 16 mm²

Flexible 0.75 ... 16 mm²
Wire Stripping Length:
12 mm
Terminal Type:
Screw Terminals
Electrical
Tripping Characteristic:
C
Rated Operational Voltage:
acc. to IEC 60898-1 240 V
Rated Insulation Voltage (Ui):
acc. to IEC/EN 60664-1 500 V
Rated Impulse Withstand Voltage (Uimp):
4 kV
Input Voltage Type:
AC
Rated Current (In):
20 A
Rated Residual Current:
30 mA
Rated Short-Circuit Capacity:
6 kA
Rated Conditional Short-Circuit Current (Inc):
10 kA
Rated Frequency (f):
50 / 60 Hz
Power Loss:
Average per Pole 2.8 W

Phase Pole 3.8 W

Neutral Pole 1.8 W

Total 5.7 W
Overvoltage Category:
III
Material Compliance
RoHS Declaration:
9AKK106713A5588
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20211115
REACH Declaration:
9AKK108467A9482
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
SCIP:
9f855ad8-4dce-442d-981c-a3ec1a365919 Italy
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
Environmental
Ambient Air Temperature:
Operation -25 … 55 °C
Reference Ambient Air Temperature:
30 °C
Degree of Protection:
IP20

IP40
Pollution Degree:
2
Environmental Conditions:
28 cycles

with 55 °C / 90-96 %

and 25 °C / 95-100 %
Resistance to Vibrations:
20 Cycles with Load 0.8 In: 1g or 1mm 50 … 150 … 5 Hz
Resistance to Shock acc. to IEC 60068-2-27:
25g 2 shocks 13 ms
Environmental Information:
2CSC422002K2701
Dimensions
Width in Number of Modular Spacings:
2
Product Net Width:
35 mm
Product Net Height:
85 mm
Product Net Depth / Length:
69 mm
Product Net Weight:
200 g
Built-In Depth (t2):
69 mm
Engineering
EPLAN Data:
9AAC554444_EPLAN
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
40 mm
Package Level 1 Height:
106 mm
Package Level 1 Depth / Length:
80 mm
Package Level 1 Gross Weight:
225 g
Package Level 1 EAN:
8012542049111
Package Level 2 Units:
box 5 piece
Package Level 2 Width:
200 mm
Package Level 2 Height:
106 mm
Package Level 2 Depth / Length:
80 mm
Package Level 2 Gross Weight:
1125 g
Package Level 2 EAN:
8012542572916
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
ABS Certificate:
9AKK107991A2823
CB Certificate:
9AKK107492A6060
CCC Certificate:
9AKK107492A6067
Declaration of Conformity - CE:
9AKK106713A5588
DNV GL Certificate:
9AKK107680A3457
9AKK107680A3456
EAC Certificate:
9AKK107492A6071
9AKK107991A7755
GOST Certificate:
9AKK107992A1640
ÖVE Certificate:
9AKK107492A6085
RMRS Certificate:
9AKK107680A3454
9AKK107680A3455
Installation
Instructions and Manuals:
9AKK107492A6006
Popular Downloads
Data Sheet, Technical Information:
9AKK107492A6187
External Classifications and Standards
ETIM 8:
EC000905 - Earth leakage circuit breaker
ETIM 9:
EC000905 - Earth leakage circuit breaker
UNSPSC:
39121601
eClass:
V11.0 : 27142207
Object Classification Code:
F
Standards:
IEC/EN 61009-1, IEC/EN 61009-2-1
Accessories
No downloads available
EPLAN Data DS201 C20 AC30
6.3.0.53655