DS201 C10 AC30
2CSR255080R1104
8012542049418
Residual Current Circuit Breaker with Overcurrent Protection DS201 - 1P+N - Type AC - 30 mA - 10 A - C
The DS201 series is a 1P+N RCBO in two-modules width for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection against direct contacts.
Yes
Design for Closing Resource Loops - Standard EN45555 - 75.20 %
No non-hazardous waste is sent to a landfill
UL 2799 Zero Waste To Landfill Validation available
Recycled Cardboard - 98 %
Recycled Paper - 00 %
Chemically Recycled Polymer - 00 %
Product Durability
Type AC
170 ... 264 V
2 kV
10 kA
EN 61009-1 6000 A
IEC 61009-1 6000 A
7.5 kA
0 kA
Arbitrary
Red ON / Green OFF
3
10000 cycle
20000 cycle
1
1P+N
2
Blue Flag on Toggle
Instantaneous
Right
2.8 N·m
Auxiliary contact, Signal contact / auxiliary contact, Shunt trip, Auxiliary contact for bottom fitting, Overvoltage release, Motor operating device
Toggle - Insulation group II, Black RAL 9005, sealable in ON-OFF positions
Insulation group I - II, RAL 7035
Failsafe Bi-directional Cylinder-lift Terminal
0
Busbar 10 ... 10 mm²
Stranded 0.75 ... 25 mm²
Flexible with Ferrule 0.75 ... 16 mm²
Flexible 0.75 ... 16 mm²
12 mm
Screw Terminals
C
acc. to IEC 60898-1 240 V
acc. to IEC/EN 60664-1 500 V
4 kV
AC
10 A
30 mA
6 kA
50 / 60 Hz
Average per Pole 1.2 W
Phase Pole 1.8 W
Neutral Pole 0.5 W
Total 2.3 W
III
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20211115
True - contains substances > 0.1 mass percentage
20240429
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
Operation -25 … 55 °C
30 °C
IP20
IP40
28 cycles
with 55 °C / 90-96 %
and 25 °C / 95-100 %
20 Cycles with Load 0.8 In: 1g or 1mm 50 … 150 … 5 Hz
25g 2 shocks 13 ms
35 mm
85 mm
69 mm
200 g
box 1 piece
40 mm
106 mm
80 mm
225 g
box 5 piece
200 mm
1125 g
8012542573814
1 piece
EC000905 - Earth leakage circuit breaker
V11.0 : 27142207
F
IEC/EN 61009-1, IEC/EN 61009-2-1