DS301C B6 AC30
DS301C B6 AC30
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

DS301C B6 AC30

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Residual Current Devices RCDs
  5. Residual Current Circuit Breakers with Overcurrent Protection RCBO
- Show Less..
No label translation
General Information
Extended Product Type:
DS301C B6 AC30
Product ID:
2CSR255063R1065
EAN:
8012542360155
Catalog Description:
Residual Current Circuit Breaker with Overcurrent Protection DS301C - 1P+N - 30 mA - 6 A - B - Type AC
Long Description:
The DS301C series is a 1P+N RCBO in one module width for the protection of end user single-phase circuits against overload and short-circuit currents, protection against the effects of sinusoidal alternating and direct pulsating earth fault currents, protection against indirect contacts and additional protection against direct contacts
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
EcoSolutions Profile:
9AKK108471A0996
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  79.18 %
Material Resource Reduction (wt. %):
Design for Reduced Resource Consumption -  45 %
ABB Site Meeting Group Waste To Landfill Target:
No non-hazardous waste is sent to a landfill

UL 2799 Zero Waste To Landfill Validation available
Sustainable Material Content in Packaging (wt. %):
Recycled Cardboard -  71.18 %

Recycled Paper -  0 %
Improved Energy Efficiency for Customers:
Product Efficiency - Product considered more energy-efficient compared to similar product on market or older products from the same line
Extended Product Lifetime:
Product Durability
End Of Life Disassembling Instructions:
9AKK108469A2271
Environmental Product Declaration - EPD:
9AKK108468A8865
Technical
Type of Residual Current:
Type AC
Test Voltage (Ut):
170 ... 264 V
Dielectric Test Voltage:
2.5 kV
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
6 kA
Rated Residual Breaking Capacity (IΔm):
EN 61009-1 6000 A

IEC 61009-1 4500 A
Rated Service Short-Circuit Breaking Capacity (Ics):
6 kA
Power Supply Connection:
Arbitrary
Contact Position Indication:
Red ON / Green OFF
Energy Limiting Class:
3
Electrical Endurance:
7000 cycle
Mechanical Endurance:
7000 cycle
Number of Protected Poles:
1
Number of Poles:
1P+N
Number of Modular Spacings per DIN Rail:
1
Fault Indication:
Blue Flag Below Toggle
Operating Characteristic:
Instantaneous
Position of Neutral Terminals:
Right
Tightening Torque:
1.2 N·m
Accessory Type:
Busbar Psc series, Padlock
Actuator Type:
Toggle - Insulation group II, Black RAL 9005,
sealable in ON-OFF positions
Housing Type:
Insulation group I - II, RAL 7035
Screw Terminal Type:
Failsafe Bi-directional Cylinder-lift Terminal
Options Provided:
Screwless ( Please check equivalent DSX301C )
Accessories Available:
No
Connecting Capacity:
Busbar 10 ... 10 mm²

Rigid 1.5 ... 16 mm²

Flexible 1.5 ... 16 mm²
Rated Cross-Section:
1 - Solid-Core 1.5 … 16 mm²

4 - Multi-Wired 1.5 … 10 mm²
Wire Stripping Length:
10 mm
Terminal Type:
Screw Terminals
Electrical
Tripping Characteristic:
B
Rated Operational Voltage:
acc. to IEC 60898-1 240 V
Rated Insulation Voltage (Ui):
acc. to IEC/EN 60664-1 500 V
Rated Impulse Withstand Voltage (Uimp):
4 kV
Input Voltage Type:
AC
Rated Current (In):
6 A
Rated Residual Current:
30 mA
Rated Short-Circuit Capacity:
6 kA
Rated Frequency (f):
50 Hz
Power Loss:
Average per Pole 1.1 W

Phase Pole 2.1 W

Neutral Pole 0.1 W

Total 2.2 W
Overvoltage Category:
III
Material Compliance
RoHS Declaration:
9AKK108466A7779
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20220727
REACH Declaration:
9AKK108467A9482
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
Environmental
Ambient Air Temperature:
Operation -25 … 55 °C
Reference Ambient Air Temperature:
30 °C
Degree of Protection:
IP20

IP40
Pollution Degree:
2
Environmental Conditions:
28 cycles

|with 55 °C / 90-96 %

|and 25 °C / 95-100 %
Resistance to Vibrations:
20 Cycles with Load 0.8 In: 1g or 1mm 50 … 150 … 5 Hz
Resistance to Shock acc. to IEC 60068-2-27:
25g 2 shocks 13 ms
Dimensions
Width in Number of Modular Spacings:
1
Product Net Width:
17.6 mm
Product Net Height:
92 mm
Product Net Depth / Length:
68 mm
Product Net Weight:
110 g
Built-In Depth (t2):
17.6 mm
Engineering
EPLAN Data:
9AAF618237_EPLAN
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
81 mm
Package Level 1 Height:
25 mm
Package Level 1 Depth / Length:
98 mm
Package Level 1 Gross Weight:
0.127 kg
Package Level 1 EAN:
8012542360155
Package Level 2 Units:
box 20 piece
Package Level 2 EAN:
8012542413653
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
CB Certificate:
9AKK107991A9485
CCC Certificate:
9AKK108467A0379
CEBEC Certificate:
9AKK108466A9450
Declaration of Conformity - CE:
9AKK108466A7779
KEMA Certificate:
9AKK108467A0378
SEV Certificate:
9AKK108467A0377
Installation
Instructions and Manuals:
9AKK107991A9407
Popular Downloads
Data Sheet, Technical Information:
9AKK108466A9620
Mechanical Drawings:
9AKK107991A9486
9AKK107991A9487
External Classifications and Standards
ETIM 8:
EC000905 - Earth leakage circuit breaker
ETIM 9:
EC000905 - Earth leakage circuit breaker
eClass:
V11.0 : 27142207
Object Classification Code:
F
Standards:
IEC/EN 61009-1

IEC/EN 61009-2-1
Accessories
No downloads available
There are no related links available
6.3.0.53655