E 93N/125
2CSM296532R1801
8012542965329
E 93N/125 Fuse disconnector
E 90 50/125 fuse holders are appropriate to protect against overloads and short circuits. They are designed for use with cylindrical fuses from 50 to 125 A.
E 90
Fuse holders
3
4P
Right
3.5...4 N·m
Connecting and disconnecting under no-load conditions - occasional actuation (AC-20B)
Padlockable
Sealing Wire
Copper
No
Pozidriv 2
Rigid 4 ... 50 mm²
Stranded 4 ... 35 mm²
22x58 mm
max. 90% with temp. +20 °C|50% with max. temp. +40 °C
125 A
Cylindrical
acc. To IEC 690 V
acc. To UL 690 V
AC-20B 690 V
1 kV
50/60 Hz
Total 38 W
at Rated Operating Conditions per Pole 9.5 W
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20140101
True - contains substances > 0.1 mass percentage
20240429
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
Operation -5 ... +40 °C
Storage -25 ... +70 °C
IP20
1 mm 2 … 13 Hz
15g 18 shocks 11 ms
8
140 mm
112 mm
73.26 mm
540 g
box 1 piece
113 mm
70 mm
0.54 kg
8012542771227
box 16 piece
280 mm
300 mm
380 mm
8067 g
1 piece
1416164
EC002705 - Holder for cylindrical fuse
39121624
V11.0 : 27142121
4974 >> Holder for cylindrical fuse
F
BV
Korean register
CCC
EAC
UL