E 91N/50
2CSM277982R1801
8012542575627
E 91N/50 Fuse disconnector
E 90 50/125 fuse holders are appropriate to protect against overloads and short circuits. They are designed for use with cylindrical fuses from 50 to 125 A.
E 90
Fuse holders
1
2P
Right
3...3.5 N·m
Connecting and disconnecting under no-load conditions - occasional actuation (AC-20B)
Padlockable
Sealing Wire
Copper
No
Pozidriv 2
Rigid 2.5…25 mm²
Rigid Stranded|2.5…35 mm²
14x51 mm
max. 90% with temp. +20 °C|50% with max. temp. +40 °C
50 A
Cylindrical
acc. To IEC 690 V
acc. To UL 690 V
AC-20B 690 V
1 kV
50/60 Hz
at Rated Operating Conditions per Pole 5 W
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
01/01/2014 0.00.00
True - contains substances > 0.1 mass percentage
20240429
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
Storage -5...+40 °C
Storage Operation|-25...+70 °C
IP20
1 mm 2 … 13 Hz
15g 18 shocks 11 ms
3
53.4 mm
96.5 mm
73.26 mm
190 g
box 2 piece
100 mm
74 mm
107 mm
0.38 kg
3 piece
120 mm
80 mm
180 mm
8012542779827
1 piece
1416151
EC002705 - Holder for cylindrical fuse
39121624
V11.0 : 27142121
4974 >> Holder for cylindrical fuse
F
BV
Korean register
CCC
EAC
UL