E 9F8 GG10
2CSM277573R1801
8012542775737
E 9F8 GG10 Fuse link
E 9F8 GG10 is a 8,5x31,5 mm cylindrical fuse for circuits protection
gG
gG: Used in general protection of cables and lines in installation and industrial applications
Ceramic
8x32
copper silver plated (Cu/Ag)
Cylindrical
400 V
10 A
20 kA
Total 1.2 W
at Rated Operating Conditions per Pole 1.2 W
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20140127
True - contains substances > 0.1 mass percentage
20240429
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
8 mm
31 mm
9 mm
4 g
box 10 piece
43 mm
18 mm
32 mm
0.045 kg
10 piece
EC002704 - Cylindrical fuse
39121606
V11.0 : 27142002
F
IEC 60269-2