E 9F8 GG10
E 9F8 GG10
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E 9F8 GG10

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Protection and Safety Devices
  5. Cylindrical and D0 Fuses
- Show Less..
No label translation
General Information
Extended Product Type:
E 9F8 GG10
Product ID:
2CSM277573R1801
EAN:
8012542775737
Catalog Description:
E 9F8 GG10 Fuse link
Long Description:
E 9F8 GG10 is a 8,5x31,5 mm cylindrical fuse for circuits protection
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Fuse Type:
gG
Release Type:
gG: Used in general protection of cables and lines in installation and industrial applications
Construction Material:
Ceramic  
Fuse Size:
8x32
Contact Material:
copper silver plated (Cu/Ag)
Fuse System:
Cylindrical
Electrical
Rated Voltage (Ur):
400 V
Rated Current (In):
10 A
Maximum Breaking Capacity:
20 kA
Power Loss:
at Rated Operating Conditions per Pole 1.2 W
Material Compliance
RoHS Information:
9AKK106713A5625
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
27/01/2014
REACH Declaration:
9AKK108467A9482
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
Environmental
Environmental Information:
See RoHS Information
Dimensions
Product Net Width:
8 mm
Product Net Height:
31 mm
Product Net Depth / Length:
9 mm
Product Net Weight:
4 g
Dimension Diagram:
9AKK108466A8531
Container Information
Package Level 1 Units:
box 10 piece
Package Level 1 Width:
43 mm
Package Level 1 Height:
18 mm
Package Level 1 Depth / Length:
32 mm
Package Level 1 Gross Weight:
0.045 kg
Package Level 1 EAN:
8012542775737
Package Level 2 EAN:
8012542775737
Ordering
Minimum Order Quantity:
10 piece
Certificates and Declarations
Cut-off Current Characteristic:
9AKK108466A9060
Declaration of Conformity - CE:
9AKK106713A5625
I²t Characteristic:
9AKK108466A9081
Installation
Instructions and Manuals:
No document needed
Popular Downloads
Data Sheet, Technical Information:
9AKK107991A8329
Cut-off Current Characteristic:
9AKK108466A9060
I²t Characteristic:
9AKK108466A9081
Time-Current Characteristic Curve:
9AKK108467A0138
External Classifications and Standards
ETIM 8:
EC002704 - Cylindrical fuse
ETIM 9:
EC002704 - Cylindrical fuse
eClass:
V11.0 : 27142002
Object Classification Code:
F
Standards:
IEC 60269-2
No downloads available
There are no related links available
6.3.0.53655