E 91N/125
E 91N/125
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E 91N/125

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Protection and Safety Devices
  5. Cylindrical Fuse Holders and Fuse Switch Disconnectors
- Show Less..
No label translation
General Information
Extended Product Type:
E 91N/125
Product ID:
2CSM277352R1801
EAN:
8012542771128
Catalog Description:
E 91N/125 Fuse disconnector
Long Description:
E 90 50/125 fuse holders are appropriate to protect against overloads and short circuits. They are designed for use with cylindrical fuses from 50 to 125 A.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Suitable For:
E 90
Suitable for Product Class:
Fuse holders
Number of Protected Poles:
1
Number of Poles:
2P
Position of Neutral Terminals:
Right
Tightening Torque:
3.5...4 N·m
Utilization Category:
Connecting and disconnecting under no-load conditions - occasional actuation (AC-20B)
Lock Type:
Padlockable
Sealing Type:
Sealing Wire
Material of Conductor:
Copper
Options Provided:
No
Recommended Screw Driver:
Pozidriv 2
Connecting Capacity:
Rigid 4 ... 50 mm²

Stranded 4 ... 35 mm²
Fuse Size:
22x58 mm
Operating Humidity (RHamb):
max. 90% with temp. +20 °C|50% with max. temp. +40 °C
Rated Operational Current AC (Ie):
125 A
Fuse System:
Cylindrical
Electrical
Rated Voltage (Ur):
acc. To IEC 690 V

acc. To UL 690 V
Rated Operational Voltage:
AC-20B 690 V
Rated Insulation Voltage (Ui):
1 kV
Rated Frequency (f):
50/60 Hz
Power Loss:
Total 19 W

at Rated Operating Conditions per Pole 9.5 W
Material Compliance
RoHS Declaration:
2CSC444009D2701
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20140101
REACH Declaration:
9AKK108467A9482
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Ambient Air Temperature:
Operation -5 ... +40 °C

Storage -25 ... +70 °C
Degree of Protection:
IP20
Resistance to Vibrations:
1 mm 2 … 13 Hz
Resistance to Shock acc. to IEC 60068-2-27:
15g 18 shocks 11 ms
Environmental Information:
See RoHS Information
Dimensions
Width in Number of Modular Spacings:
4
Product Net Width:
70 mm
Product Net Height:
112 mm
Product Net Depth / Length:
73.26 mm
Product Net Weight:
270 g
Built-In Depth (t2):
73.26 mm
Container Information
Package Level 1 Units:
box 2 piece
Package Level 1 Width:
113 mm
Package Level 1 Height:
70 mm
Package Level 1 Depth / Length:
140 mm
Package Level 1 Gross Weight:
0.54 kg
Package Level 1 EAN:
8012542771128
Package Level 2 Units:
box 32 piece
Package Level 2 EAN:
8012542773528
Ordering
Minimum Order Quantity:
1 piece
E-Number (Norway):
1416161
Certificates and Declarations
BV Certificate:
9AKK108467A0329
CCC Certificate:
9AKK108467A0344
Declaration of Conformity - CE:
2CSC444009D2701
KRS Certificate:
9AKK108467A0338
LR Certificate:
9AKK108467A0332
RINA Certificate:
9AKK107992A0866
UL Certificate:
9AKK107992A1042
Installation
Instructions and Manuals:
No document needed
Popular Downloads
Data Sheet, Technical Information:
2CSC444002B0204
External Classifications and Standards
ETIM 8:
EC002705 - Holder for cylindrical fuse
ETIM 9:
EC002705 - Holder for cylindrical fuse
UNSPSC:
39121624
eClass:
V11.0 : 27142121
IDEA Granular Category Code (IGCC):
4974 >> Holder for cylindrical fuse
Object Classification Code:
F
Certification Agency:
BV

Korean register

CCC

EAC
Standardization Body:
UL
Accessories
No downloads available
There are no related links available
6.3.0.53655