E 9F10 GG2
2CSM258723R1801
8012542587231
E 9F10 GG2 Fuse link
E 9F10 GG2 is a 10,3x38 mm cylindrical fuse for circuit protection
gG
gG: Used in general protection of cables and lines in installation and industrial applications
Ceramic
10x38
copper silver plated (Cu/Ag)
Cylindrical
500 V
2 A
120 kA
at Rated Operating Conditions per Pole 0.45 W
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
27/01/2014
True - contains substances > 0.1 mass percentage
20240429
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
1 mm
4 mm
7 g
box 10 piece
52 mm
21 mm
38 mm
0.075 kg
75 g
8012542587248
10 piece
1655012
EC002704 - Cylindrical fuse
V11.0 : 27142002
F
IEC 60269-2