E 9F22 GG63
2CSM258213R1801
8012542582137
Fuse link
E 9F22 GG63 is a 22x58 mm cylindrical fuse for circtuits protection
690 V
63 A
120 kA
at Rated Operating Conditions per Pole 6.3 W
gG
gG: Used in general protection of cables and lines in installation and industrial applications
Ceramic
22x58
copper silver plated (Cu/Ag)
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
27/01/2014
True - contains substances > 0.1 mass percentage
20240429
2 mm
6 mm
48 g
box 10 piece
45 mm
110 mm
60 mm
0.05 kg
50 g
10 piece
1655045
EC002704 - Cylindrical fuse
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
85361050
V11.0 : 27142002
F
IEC 60269-2