E 9F14 GG40
2CSM257513R1801
8012542575139
E 9F14 GG40 Fuse link
E 9F14 GG40 is a 14x51 mm cylindrical fuse for circuits protection
gG
gG: Used in general protection of cables and lines in installation and industrial applications
Ceramic
14x51
copper silver plated (Cu/Ag)
Cylindrical
500 V
40 A
120 kA
Total 4 W
at Rated Operating Conditions per Pole 4 W
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20140127
True - contains substances > 0.1 mass percentage
20240429
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
1 mm
51 mm
6 g
box 10 piece
30 mm
70 mm
0.19 kg
190 g
10 piece
1655032
EC002704 - Cylindrical fuse
39121606
V11.0 : 27142002
F
IEC 60269-2