E 9F14 GG50
2CSM256333R1801
8012542563334
Fuse link
E 9F14 GG50 is a 14x51 mm cylindrical fuse for circuits protection
500 V
50 A
120 kA
at Rated Operating Conditions per Pole 4.8 W
gG
gG: Used in general protection of cables and lines in installation and industrial applications
Ceramic
14x51
copper silver plated (Cu/Ag)
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
27/01/2014
True - contains substances > 0.1 mass percentage
20240429
1 mm
51 mm
6 g
box 10 piece
30 mm
70 mm
0.19 kg
190 g
10 piece
1655033
EC002704 - Cylindrical fuse
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
85361050
39121606
V11.0 : 27142002
4903 >> Cartridge fuses
F
IEC 60269-2