TL1
2CSM229921R1341
8012542299219
TL1 Twilight switch
TL1 Twilight switches, 1 module. Include TLs
Albania
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
91 day
CZABB006EXPU
Twilight
110 ... 230 V AC
1
1.2 N·m
On 20.7 ... 25.3 second [unit of time]
Off 20.7 ... 25.3 second [unit of time]
2 … 200 lx
Normally Open (NO)
LED
Analog
PZ1
Red / Green
0
100 m
Solid 6 mm²
Screw Terminals
50 ... 60 Hz
1000 W
300 W
100 W
0.4 W
0.9 W
Total 0.9 W
White
Following EU Directive 2011/65/EU
20200203
False - does not contain substances > 0.1 mass percentage
20240429
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
Operation -25 ... 55 °C
Storage -40 ... 70 °C
Housing IP20
17.5 mm
86 mm
65 mm
155 g
box 1 piece
75 mm
100 mm
0.187 kg
1 piece
2619404
1415688
1301374
EC000189 - Twilight switch
39122214
V11.0 : 27144011
5208 >> Controller switch
K
EN 60669-1 EN 60662-2-1 EN 60730-1