TL1
TL1
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

TL1

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Control and Automation Devices
  5. Twilight Switches
- Show Less..
No label translation
General Information
Extended Product Type:
TL1
Product ID:
2CSM229921R1341
EAN:
8012542299219
Catalog Description:
TL1 Twilight switch
Long Description:
TL1 Twilight switches, 1 module. Include TLs
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - AETAD009
Country or Territory of Origin:
Albania
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
AETAD009EXPU
Supplier Information - BRABB008
Country or Territory of Origin:
Albania
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
BRABB008EXPU
Supplier Information - CHSEC006
Country or Territory of Origin:
Albania
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHSEC006EXPU
Supplier Information - CZABB006
Country or Territory of Origin:
Albania
Lead Time:
91 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CZABB006EXPU
Warranty Return:
Product under warranty must be returned
Technical
Function:
Twilight
Power Supply:
110 ... 230 V AC
Number of Channels:
1
Tightening Torque:
1.2 N·m
Delay Time (τ):
On 20.7 ... 25.3 second [unit of time]

Off 20.7 ... 25.3 second [unit of time]
Illuminance:
2 … 200 lx
Contact Type:
Normally Open (NO)
Lamp Type:
LED
Meter Type:
Analog
Screw Type:
PZ1
Lamp Color:
Red / Green
Number of Batteries:
0
Cable Length:
100 m
Connecting Capacity:
Solid 6 mm²
Terminal Type:
Screw Terminals
Electrical
Supply Voltage:
110 ... 230 V AC
Rated Frequency (f):
50 ... 60 Hz
Maximum Switching Power:
1000 W

300 W

300 W

100 W
Power Consumption (@Pcons):
0.4 W

0.9 W
Power Loss:
Total 0.9 W
Design
Color:
White
Material Compliance
RoHS Declaration:
2CSC441016D2703
RoHS Information:
Following EU Directive 2011/65/EU
RoHS Date:
20200203
REACH Declaration:
9AKK108467A9482
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
Environmental
Ambient Air Temperature:
Operation -25 ... 55 °C

Storage -40 ... 70 °C
Degree of Protection:
Housing IP20
Dimensions
Width in Number of Modular Spacings:
1
Product Net Width:
17.5 mm
Product Net Height:
86 mm
Product Net Depth / Length:
65 mm
Product Net Weight:
155 g
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
65 mm
Package Level 1 Height:
75 mm
Package Level 1 Depth / Length:
100 mm
Package Level 1 Gross Weight:
0.187 kg
Package Level 1 EAN:
8012542299219
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
2619404
E-Number (Norway):
1415688
E-Number (Sweden):
1301374
Certificates and Declarations
Declaration of Conformity - CE:
2CSC441016D2703
Installation
Instructions and Manuals:
9AKK107991A3020
Wiring Diagram:
9AKK107992A8260
Popular Downloads
Data Sheet, Technical Information:
9AKK107991A8329
External Classifications and Standards
ETIM 8:
EC000189 - Twilight switch
ETIM 9:
EC000189 - Twilight switch
UNSPSC:
39122214
eClass:
V11.0 : 27144011
IDEA Granular Category Code (IGCC):
5208 >> Controller switch
Object Classification Code:
K
Standards:
EN 60669-1
EN 60662-2-1
EN 60730-1
Accessories
No downloads available
There are no related links available
6.3.0.53655