Loading Images..
No label translation
General Information
Extended Product Type:
TL1 Pole
Product ID:
2CSM229911R1341
EAN:
8012542299110
Catalog Description:
Twilight switch
Long Description:
TL1 POLE Twiligt switches for pole mounting
Technical
Function:
Twilight
Supply Voltage:
110 ... 230 V AC
Rated Frequency (f):
50 ... 60 Hz
Maximum Switching Power:
1000 W

300 W

300 W

100 W
Power Consumption (@Pcons):
0.25 W

0.8 W
Power Loss:
0.8 W
Power Supply:
110 ... 230 V AC
Number of Channels:
1
Tightening Torque:
1.2 N·m
Delay Time (τ):
On 22.5 ... 27.5 second [unit of time]

Off 31.5 ... 38.5 second [unit of time]
Contact Type:
Normally Open (NO)
Lamp Type:
LED
Meter Type:
Analog
Mounting Type:
Wall Mounting
Screw Type:
PZ1
Illuminance:
2 ... 200 lx
Color:
White
Lamp Color:
Red / Green
Number of Batteries:
0
Cable Length:
100 m
Connecting Capacity:
Solid 6 mm²
Terminal Type:
Screw Terminals
Material Compliance
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU
RoHS Date:
20200203
REACH Declaration:
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
Environmental
Ambient Air Temperature:
Operation -40 ... 70 °C

Storage -50 ... 80 °C
Degree of Protection:
Housing IP20
Dimensions
Product Net Width:
35 mm
Product Net Height:
117 mm
Product Net Depth / Length:
70 mm
Product Net Weight:
135 g
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
65 mm
Package Level 1 Height:
75 mm
Package Level 1 Depth / Length:
100 mm
Package Level 1 Gross Weight:
0.168 kg
Package Level 1 EAN:
8012542299110
Ordering
Minimum Order Quantity:
1 piece
E-Number (Norway):
1415690
E-Number (Sweden):
1301375
Certificates and Declarations
Declaration of Conformity - CE:
Installation
Instructions and Manuals:
Popular Downloads
Data Sheet, Technical Information:
External Classifications and Standards
ETIM 8:
EC000189 - Twilight switch
ETIM 9:
EC000189 - Twilight switch
UNSPSC:
39122214
eClass:
V11.0 : 27144011
IDEA Granular Category Code (IGCC):
5208 >> Controller switch
Object Classification Code:
K
Standards:
EN 60669-1
EN 60662-2-1
EN 60730-1
No downloads available