TL1 Pole
2CSM229911R1341
8012542299110
TL1 POLE Twilight switch
TL1 POLE Twiligt switches for pole mounting
Twilight
110 ... 230 V AC
1
1.2 N·m
On 22.5 ... 27.5 second [unit of time]
Off 31.5 ... 38.5 second [unit of time]
2 … 200 lx
Normally Open (NO)
LED
Analog
PZ1
Red / Green
0
100 m
Solid 6 mm²
Screw Terminals
50 ... 60 Hz
1000 W
300 W
100 W
0.25 W
0.8 W
Total 0.8 W
White
Following EU Directive 2011/65/EU
20200203
False - does not contain substances > 0.1 mass percentage
20240429
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
Operation -40 ... 70 °C
Storage -50 ... 80 °C
Housing IP20
35 mm
117 mm
70 mm
135 g
box 1 piece
65 mm
75 mm
100 mm
0.168 kg
1 piece
1415690
1301375
EC000189 - Twilight switch
39122214
V11.0 : 27144011
5208 >> Controller switch
K
EN 60669-1EN 60662-2-1EN 60730-1