Loading Images..
No label translation
General Information
Extended Product Type:
DW2
Product ID:
2CSM222521R1000
EAN:
8012542225218
Catalog Description:
Digital Time switch
Long Description:
Digital time switch, weekly programming, two channels
Supplier Information - CHABB001
Country of Origin:
Italy
Lead Time:
76 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHABB001EXPU
Warranty Return:
Product under warranty must be returned
Technical
Function:
Weekly
Operational Voltage:
195.5 ... 253 V AC
Supply Voltage:
230 V AC
Rated Impulse Withstand Voltage (Uimp):
Maximum 4 kV
Maximum Switching Current:
16 A
Rated Frequency (f):
50 ... 60 Hz
Maximum Switching Power:
4000 W
Power Consumption (@Pcons):
2 W
Power Loss:
2 W
Power Supply:
230 V AC
Accuracy:
± 0.5sec/24h
Number of Channels:
2
Maximum Number of Programs:
120
Tightening Torque:
0.5 N·m
Minimum Switching Time:
1 minute [unit of time]
Contact Type:
Change-Over (CO)
Meter Type:
Digital
Mounting Type:
DIN-Rail
Options Provided:
With running reserve
Battery Chemical Composition:
Lithium
Battery Life:
5 year
Battery Type:
Button Cell
Battery Weight:
0.003 kg
Number of Batteries:
1
Connecting Capacity:
Solid 2.5 mm²
Rated Switching Capacity:
2000 W

FluorescentLamps 600 V·A

2000 W

600 V·A

500 W
Material Compliance
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU
RoHS Date:
20211115
REACH Declaration:
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
Environmental
Ambient Air Temperature:
Operation -20 ... +50 °C

Storage -25 ... +70 °C
Degree of Protection:
Housing IP20
Dimensions
Width in Number of Modular Spacings:
2
Product Net Width:
35 mm
Product Net Height:
65 mm
Product Net Depth / Length:
87 mm
Product Net Weight:
152 g
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
60 mm
Package Level 1 Height:
80 mm
Package Level 1 Depth / Length:
97 mm
Package Level 1 Gross Weight:
0.233 kg
Package Level 1 EAN:
8012542225218
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
2619407
E-Number (Norway):
1471251
E-Number (Sweden):
1330651
Certificates and Declarations
Declaration of Conformity - CE:
Installation
Instructions and Manuals:
Popular Downloads
Data Sheet, Technical Information:
External Classifications and Standards
ETIM 8:
EC002305 - Digital time switch for distribution board
ETIM 9:
EC002305 - Digital time switch for distribution board
UNSPSC:
39122208
eClass:
V11.0 : 27200110
IDEA Granular Category Code (IGCC):
5188 >> Digital time switch for distribution board
Object Classification Code:
K
Standards:
EN 60730-2-7

EN-301 489-17

EN-300 328

EN-62479

EN 50581
No downloads available