DWA2
2CSM222501R1000
8012542225010
DWA2 Digital timer
Digital time switch, weekly and asto programming, two channels
Weekly astro
16 A
10 A
230 V AC
± 0.5sec/24h
2
120
0.5 N·m
1 minute [unit of time]
Change-Over (CO)
Digital
With running reserve
Lithium
5 year
Button Cell
0.003 kg
1
Solid 2.5 mm²
Bluetooth
195.5 … 253 V AC
Maximum 4 kV
50 ... 60 Hz
4000 W
2 W
2000 W
FluorescentLamps 600 V·A
600 V·A
500 W
Following EU Directive 2011/65/EU
20211115
False - does not contain substances > 0.1 mass percentage
20240429
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
Operation -20 ... +50 °C
Storage -25 ... +70 °C
Housing IP20
35 mm
65 mm
87 mm
152 g
box 1 piece
60 mm
80 mm
97 mm
0.233 kg
1 piece
2619409
1478097
1330653
EC002305 - Digital time switch for distribution board
39122208
V11.0 : 27200110
5188 >> Digital time switch for distribution board
K
EN 60730-2-7
EN-301 489-17
EN-300 328
EN-62479
EN 50581