DWA2
DWA2
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

DWA2

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Control and Automation Devices
  5. Analogue and Digital Time Switches
- Show Less..
No label translation
General Information
Extended Product Type:
DWA2
Product ID:
2CSM222501R1000
EAN:
8012542225010
Catalog Description:
DWA2 Digital timer
Long Description:
Digital time switch, weekly and asto programming, two channels
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Function:
Weekly astro
Maximum Load Capacity:
16 A

10 A
Power Supply:
230 V AC
Accuracy:
± 0.5sec/24h
Number of Channels:
2
Maximum Number of Programs:
120
Tightening Torque:
0.5 N·m
Minimum Switching Time:
1 minute [unit of time]
Contact Type:
Change-Over (CO)
Meter Type:
Digital
Options Provided:
With running reserve
Number of Batteries:
1
Battery Size:
CR2032
Battery Chemical Composition:
Lithium Metal
Battery Integration Type:
Replaceable Non-Rechargeable
Battery Life:
5 year
Battery Weight:
0.003 kg
Battery Lithium Amount:
0.07 g
Connecting Capacity:
Solid 2.5 mm²
Communication Protocol:
Bluetooth
Electrical
Operational Voltage:
195.5 … 253 V AC
Supply Voltage:
230 V AC
Rated Impulse Withstand Voltage (Uimp):
Maximum 4 kV
Maximum Switching Current:
16 A
Rated Frequency (f):
50 ... 60 Hz
Maximum Switching Power:
4000 W
Power Consumption (@Pcons):
2 W
Power Loss:
Total 2 W
Rated Switching Capacity:
2000 W

FluorescentLamps 600 V·A

2000 W

600 V·A

500 W
Material Compliance
RoHS Declaration:
2CSC441018D2701
RoHS Information:
Following EU Directive 2011/65/EU
RoHS Date:
20211115
REACH Declaration:
9AKK108467A9482
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
Battery Type:
Button Cell
Environmental
Ambient Air Temperature:
Operation -20 ... +50 °C

Storage -25 ... +70 °C
Degree of Protection:
Housing IP20
Dimensions
Width in Number of Modular Spacings:
2
Product Net Width:
35 mm
Product Net Height:
65 mm
Product Net Depth / Length:
87 mm
Product Net Weight:
152 g
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
60 mm
Package Level 1 Height:
80 mm
Package Level 1 Depth / Length:
97 mm
Package Level 1 Gross Weight:
0.233 kg
Package Level 1 EAN:
8012542225010
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
2619409
E-Number (Norway):
1478097
E-Number (Sweden):
1330653
Certificates and Declarations
Declaration of Conformity - CE:
2CSC441018D2701
Installation
Instructions and Manuals:
2CSM441044D0201
Popular Downloads
Data Sheet, Technical Information:
9AKK107991A8329
External Classifications and Standards
ETIM 8:
EC002305 - Digital time switch for distribution board
ETIM 9:
EC002305 - Digital time switch for distribution board
UNSPSC:
39122208
Dangerous Goods UN Number:
UN 3090
eClass:
V11.0 : 27200110
IDEA Granular Category Code (IGCC):
5188 >> Digital time switch for distribution board
Object Classification Code:
K
Standards:
EN 60730-2-7

EN-301 489-17

EN-300 328

EN-62479

EN 50581
No downloads available
There are no related links available
6.3.0.53655