AD1NO-15m
2CSM222471R1000
8012542224716
AD1NO-15m Analog timer
Analog time switch, daily proramming, 1 channel NO, 15 minutes switch, without reserve
Daily
Resistive load 16 A
Inductive Load 4 A
(-15%..+10%) 230 V AC
Operating accuracy: ± 1 second/day at 23°C
Switching accuracy: ± 5 minutes
1
0.3 N·m
15 minute [unit of time]
Normally Open (NO)
Electromechanical
0
Solid 4 mm²
Captive Screw
230 V
Maximum (Incl. Tolerance) 195 V AC
Maximum (Incl. Tolerance) ...253 V AC
50 ... 60 Hz
4000 W
Incandescent Lamp or Halogen High Voltage Lamps 2500 W
Fluorescent Lamp 1200 W
Low Voltage Halogen Lamp 2000 W
Low Consumption Lamp (CFL) 2500 W
LED 900 W
0.5 W
Following EU Directive 2011/65/EU
20211115
False - does not contain substances > 0.1 mass percentage
20240429
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
Operation -10 ... 45 °C
Storage -20 ... 60 °C
Housing IP20
17.5 mm
66 mm
90 mm
72 g
box 1 piece
20 mm
70 mm
100 mm
0.085 kg
1 piece
1330661
EC002304 - Analogous time switch for distribution board
39122208
V11.0 : 27200109
5189 >> Electromechanical Time Switches
K
EN 60730-2-7