E 9F12 PV
2CSM213546R1801
8012542135463
E 9F12 PV Fuse link
E 9F12 PV is a 10,3x38 mm cylindrical fuse for photovoltaic applications
gPV
gPV: Used in string protection of PV modules in photovoltaic applications
GMG
10x38
copper tin plated (Cu/Sn)
Cylindrical
1000 V
12 A
50 kA
at Rated Operating Conditions per Pole 1.8 W
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20140127
True - contains substances > 0.1 mass percentage
20240429
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
8 mm
31 mm
9 mm
4 g
box 10 piece
45 mm
110 mm
60 mm
0.05 kg
8012542562528
50 g
100 piece
90 mm
130 mm
10 piece
EC002704 - Cylindrical fuse
39121606
V11.0 : 27142002
4903 >> Cartridge fuses
F
IEC 60269-6
EAC
UL