M1175-C
2CSM211000R0721
8012542029052
M1175-C Socket outlet
This modular socket allows the connection of devices, tools or electrical and electronic non modular equipments in civil and industrial electrical switchboards. With cover.
2
German Schuko Standard
Cover
Minimum 2.5 mm²
Maximum 16 mm²
Rigid Cu-Cable 2.5 ... 16 mm²
250 V AC
16 A
50/60 Hz
at Rated Operating Conditions per Pole 0.6 W
Grey
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20211115
False - does not contain substances > 0.1 mass percentage
20250225
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
Operation -25 ... +35 °C
Storage -40 ... +70 °C
IP20
2.5
44 mm
85 mm
70 mm
0.096 kg
60 mm
4 piece
BX 92 mm
79 mm
178 mm
0.430 kg
90 mm
80 mm
180 mm
527 g
1 piece
1547497
EC001663 - Socket outlet for distribution board
V11.0 : 27142305
X