M1175-C
M1175-C
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

M1175-C

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Command and Signalling Devices
  5. Socket Outlets
- Show Less..
No label translation
General Information
Extended Product Type:
M1175-C
Product ID:
2CSM211000R0721
EAN:
8012542029052
Catalog Description:
M1175-C Socket outlet
Long Description:
This modular socket allows the connection of devices, tools or electrical and electronic non modular equipments in civil and industrial electrical switchboards. With cover.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Number of Active Pin Terminals:
2
Product Type:
German Schuko Standard
Options Provided:
Cover
Cable Cross-Section:
Minimum 2.5 mm²

Maximum 16 mm²
Connecting Capacity:
Rigid Cu-Cable 2.5 ... 16 mm²
Electrical
Rated Voltage (Ur):
250 V AC
Rated Current (In):
16 A
Rated Frequency (f):
50/60 Hz
Power Loss:
Total 0.6 W

at Rated Operating Conditions per Pole 0.6 W
Design
Color:
Grey
Material Compliance
RoHS Declaration:
9AKK107492A6968
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20211115
REACH Declaration:
9AKK108467A9482
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20250225
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
Environmental
Ambient Air Temperature:
Operation -25 ... +35 °C

Storage -40 ... +70 °C
Degree of Protection:
IP20
Environmental Information:
9AKK108471A0778
Dimensions
Width in Number of Modular Spacings:
2.5
Product Net Width:
44 mm
Product Net Height:
85 mm
Product Net Depth / Length:
70 mm
Product Net Weight:
0.096 kg
Built-In Depth (t2):
60 mm
Dimension Diagram:
9AKK108469A3974
Container Information
Package Level 1 Units:
4 piece
Package Level 1 Width:
BX 92 mm
Package Level 1 Height:
79 mm
Package Level 1 Depth / Length:
178 mm
Package Level 1 Gross Weight:
0.430 kg
Package Level 1 EAN:
8012542029052
Package Level 2 Units:
4 piece
Package Level 2 Width:
90 mm
Package Level 2 Height:
80 mm
Package Level 2 Depth / Length:
180 mm
Package Level 2 Gross Weight:
527 g
Package Level 2 EAN:
8012542029052
Ordering
Minimum Order Quantity:
1 piece
E-Number (Norway):
1547497
Certificates and Declarations
Declaration of Conformity - CE:
9AKK107492A6968
Installation
Instructions and Manuals:
No document needed
Popular Downloads
Data Sheet, Technical Information:
9AKK107991A8329
External Classifications and Standards
ETIM 8:
EC001663 - Socket outlet for distribution board
ETIM 9:
EC001663 - Socket outlet for distribution board
UNSPSC:
39121406
eClass:
V11.0 : 27142305
Object Classification Code:
X
No downloads available
There are no related links available
6.3.0.53655