M1175
2CSM210000R0721
8012542027850
M1175 Socket outlet
This modular socket allows the connection of devices, tools or electrical and electronic non modular equipments in civil and industrial electrical switchboards.
No
Italy
20 day
From stock if available, otherwise Target delivery time is 20 day
Active
BRAPR001EXPU
4001
Product under warranty must be returned
Romania
0 day
From stock if available, otherwise Target delivery time is 0 day
CHNOR001EXPU
CLABB001EXPU
CNIAB001EXPU
COABB001EXPU
DEAPRMLCEXPU
DKSER001EXPU
DUABB001EXPU
DUABB003EXPU
EESER001EXPU
EGAUT001EXPU
ESATD001EXPU
FISER001EXPU
FRAUT001EXPU
GBINS001EXPU
GRABB001EXPU
INABB039EXPU
INABBRLCEXPU
ITIND002EXPU
NLABB021EXPU
NOATDRLCEXPU
SGIND002EXPU
TRDMD001EXPU
USABB251EXPU
31 day
USSVCEXPU
ZATAD021EXPU
2
1.2 N·m
German Schuko Standard
Safety shutters
Minimum 2.5 mm²
Maximum 16 mm²
Rigid Cu-Cable 2.5 ... 16 mm²
250 V AC
16 A
50/60 Hz
Total 0.6 W
at Rated Operating Conditions per Pole 0.6 W
Grey
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20211115
False - does not contain substances > 0.1 mass percentage
20250225
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
Operation -25…+35 °C
Storage -40…+70 °C
IP20
2.5
44 mm
85 mm
70 mm
0.092 kg
60 mm
4 piece
BX 92 mm
79 mm
178 mm
0.416 kg
1 piece
2519722
1547623
EC001663 - Socket outlet for distribution board
39121406
V11.0 : 27142305
X
VDE