AD1CO-R-15m
AD1CO-R-15m
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

AD1CO-R-15m

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Control and Automation Devices
  5. Analogue and Digital Time Switches
- Show Less..
No label translation
General Information
Extended Product Type:
AD1CO-R-15m
Product ID:
2CSM208151R1000
EAN:
8012542081517
Catalog Description:
AD1CO-R-15m Analog  timer
Long Description:
Analog time switch, daily proramming, 1 channel CO, 15 minutes switch, with reserve
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Function:
Daily
Maximum Load Capacity:
Resistive Load 16 A

Inductive Load 4 A
Power Supply:
(-15%..+10%) 230 V AC
Accuracy:
Operating accuracy: ± 1 second/day at 23°C

Switching accuracy: ± 5 minutes
Number of Channels:
1
Tightening Torque:
0.5 N·m
Minimum Switching Time:
15 minute [unit of time]
Contact Type:
Change-Over (CO)
Meter Type:
Electromechanical
Options Provided:
With running reserve
Number of Batteries:
1
Battery Chemical Composition:
Nickel-Metal Hydride
Battery Life:
150 hour
Battery Weight:
0.004 kg
Connecting Capacity:
Solid 4 mm²
Terminal Type:
Captive Screw
Electrical
Rated Operational Voltage:
230 V
Operational Voltage:
Maximum (Incl. Tolerance) 195 V AC

Maximum (Incl. Tolerance) ...253 V AC
Supply Voltage:
230 V
Rated Frequency (f):
50 ... 60 Hz
Maximum Switching Power:
4000 W

Incandescent Lamp or Halogen High Voltage Lamps 2500 W

Fluorescent Lamp 1200 W

Low Voltage Halogen Lamp 2000 W

Low Consumption Lamp (CFL) 2500 W

LED 900 W
Power Consumption (@Pcons):
0.5 W
Power Loss:
Total 0.5 W
Material Compliance
RoHS Declaration:
2CSC441017D2701
RoHS Information:
Following EU Directive 2011/65/EU
RoHS Date:
20211115
REACH Declaration:
9AKK108467A9482
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
Battery Type:
Button Cell
Environmental
Ambient Air Temperature:
Operation -10 ... 50 °C

Storage -20 ... 70 °C
Degree of Protection:
Housing IP20
Dimensions
Width in Number of Modular Spacings:
2.5
Product Net Width:
44 mm
Product Net Height:
66 mm
Product Net Depth / Length:
88 mm
Product Net Weight:
116 g
Dimension Diagram:
9AKK107992A8052
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
48 mm
Package Level 1 Height:
74 mm
Package Level 1 Depth / Length:
98 mm
Package Level 1 Gross Weight:
0.133 kg
Package Level 1 EAN:
8012542081517
Ordering
Minimum Order Quantity:
1 piece
E-Number (Sweden):
1330667
Certificates and Declarations
Declaration of Conformity - CE:
2CSC441017D2701
Installation
Instructions and Manuals:
2CSM441041D5601
Popular Downloads
Data Sheet, Technical Information:
9AKK107991A8329
External Classifications and Standards
ETIM 8:
EC002304 - Analogous time switch for distribution board
ETIM 9:
EC002304 - Analogous time switch for distribution board
UNSPSC:
39122208
eClass:
V11.0 : 27200109
IDEA Granular Category Code (IGCC):
5189 >> Electromechanical Time Switches
Object Classification Code:
K
Standards:
EN 60730-2-7
No downloads available
There are no related links available
6.3.0.53655