AW1CO-R-120m
2CSM208141R1000
8012542081418
AW1CO-R-120m Analog timer
AW1CO-R Weekly timer 1 ch - 120 min + reserve
Weekly
Resistive Load 16 A
Inductive Load 4 A
(-15%..+10%) 230 V AC
Operating accuracy: ± 1 second/day at 23°C
Switching accuracy: ± 30 minutes
1
0.5 N·m
120 minute [unit of time]
Change-Over (CO)
Electromechanical
With running reserve
Nickel-Metal Hydride
150 hour
0.004 kg
Solid 4 mm²
Captive Screw
230 V
Maximum (Incl. Tolerance) 195 V AC
Maximum (Incl. Tolerance) ...253 V AC
50 ... 60 Hz
4000 W
Incandescent Lamp or Halogen High Voltage Lamps 2500 W
Fluorescent Lamp 1200 W
Low Voltage Halogen Lamp 2000 W
Low Consumption Lamp (CFL) 2500 W
LED 900 W
0.5 W
Total 0.5 W
Following EU Directive 2011/65/EU
20211115
False - does not contain substances > 0.1 mass percentage
20240429
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
Button Cell
Operation -10 ... 50 °C
Storage -20 ... 70 °C
Housing IP20
2.5
44 mm
66 mm
88 mm
116 g
box 1 piece
48 mm
74 mm
98 mm
0.133 kg
1 piece
1330668
EC002304 - Analogous time switch for distribution board
39122208
V11.0 : 27200109
5189 >> Electromechanical Time Switches
K
EN 60730-2-7