E9F32 PV1500
2CSM206925R1801
8012542069256
E9F32 PV1500 Fuse link
E 9F32 PV 1500 is a 10x85 mm cylindrical fuse for photovoltaic applications
gPV
gPV: Used in string protection of PV modules in photovoltaic applications
GMG
10x85
copper tin plated (Cu/Sn)
Cylindrical
1500 V
32 A
50 kA
Total 6.82 W
at Rated Operating Conditions per Pole 6.82 W
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20200527
True - contains substances > 0.1 mass percentage
20240429
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
10 mm
85 mm
10 g
box 5 piece
51 mm
83 mm
14 mm
60 g
8012542059851
5 piece
EC002704 - Cylindrical fuse
39121606
V11.0 : 27142002
F
IEC 60269-6
UL 248-19
UL