E9F25 PV1500
E9F25 PV1500
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E9F25 PV1500

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Protection and Safety Devices
  5. Cylindrical and D0 Fuses
- Show Less..
No label translation
General Information
Extended Product Type:
E9F25 PV1500
Product ID:
2CSM206895R1801
EAN:
8012542068952
Catalog Description:
E9F25 PV1500 Fuse link
Long Description:
E 9F25 PV 1500 is a 10x85 mm cylindrical fuse for photovoltaic applications
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Fuse Type:
gPV
Release Type:
gPV: Used in string protection of PV modules in photovoltaic applications
Construction Material:
GMG
Fuse Size:
10x85
Contact Material:
copper tin plated (Cu/Sn)
Fuse System:
Cylindrical
Electrical
Rated Voltage (Ur):
1500 V
Rated Current (In):
25 A
Maximum Breaking Capacity:
50 kA
Power Loss:
at Rated Operating Conditions per Pole 5.35 W
Material Compliance
RoHS Information:
9AKK106713A5626
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20200527
REACH Declaration:
9AKK108467A9482
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Dimensions
Product Net Width:
10 mm
Product Net Height:
85 mm
Product Net Depth / Length:
10 mm
Product Net Weight:
10 g
Dimension Diagram:
9AKK108466A8537
Container Information
Package Level 1 Units:
box 5 piece
Package Level 1 Width:
51 mm
Package Level 1 Height:
83 mm
Package Level 1 Depth / Length:
14 mm
Package Level 1 Gross Weight:
60 g
Package Level 1 EAN:
8012542068952
Package Level 2 EAN:
8012542068952
Package Level 3 EAN:
8012542059653
Ordering
Minimum Order Quantity:
5 piece
Certificates and Declarations
Declaration of Conformity - CE:
9AKK106713A5626
UL Certificate:
9AKK108467A0349
Installation
Instructions and Manuals:
No document needed
Popular Downloads
Data Sheet, Technical Information:
9AKK107991A8329
Time-Current Characteristic Curve:
9AKK108467A0157
External Classifications and Standards
ETIM 8:
EC002704 - Cylindrical fuse
ETIM 9:
EC002704 - Cylindrical fuse
eClass:
V11.0 : 27142002
Object Classification Code:
F
Standards:
IEC 60269-6

UL 248-19
Standardization Body:
UL
No downloads available
There are no related links available
6.3.0.53655