E 93HN/32
2CSM204743R1801
8012542047438
E 93HN/32 Fuse holder
E 93HN/32 is a fuseholder for overcurrent and short circuit protection. No blown fuse indicator.
3
4P
Right
0.8...1.2 N·m
gG and aM cylindrical fuse links
Padlockable
Sealing Wire
Copper
No
Pozidriv 2
Category 1, Class B
Stranded 1.5…10 mm²
Rigid 1.5…16 mm²
10x38 mm
max. 90% at +20 °C, 50% at max. +40 °C
32 A
Cylindrical
acc. To IEC 400 V
690 V AC
1 kV
50/60 Hz
at Rated Operating Conditions per Pole 3 W
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1/1/2014
True - contains substances > 0.1 mass percentage
20240429
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
Operation -5...+40 °C
Storage -25...+70 °C
IP20
2000 m
1 mm 2 … 13 Hz
15g 18 shocks 11 ms
53 mm
85 mm
64 mm
192 g
box 2 piece
105 mm
0.387 kg
box 60 piece
387 g
8012542639329
60 piece
8012542047445
1 piece
EC002705 - Holder for cylindrical fuse
V11.0 : 27142121
F
IMQ, BV, CCC, EAC