E 91/32 PV
E 91/32 PV
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E 91/32 PV

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Protection and Safety Devices
  5. Cylindrical Fuse Holders and Fuse Switch Disconnectors
- Show Less..
No label translation
General Information
Extended Product Type:
E 91/32 PV
Product ID:
2CSM204713R1801
EAN:
8012542047131
Catalog Description:
E 91/32 PV Fuse disconnector
Long Description:
E 91/32 PV is a fuseholder for overcurrent and short circuit protection in PV applications. No blown fuse indicator.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Number of Protected Poles:
1
Number of Poles:
1P
Tightening Torque:
2-2.5 N·m
Utilization Category:
Connecting and disconnecting under no-load conditions  - occasional actuation (DC-20B)
Fuse Type:
gPV
Lock Type:
Padlockable
Sealing Type:
Sealing Wire
Material of Conductor:
Copper
Options Provided:
No
Recommended Screw Driver:
Pozidriv 2
Remarks:
For use with CU only 60°C, 75°C or 90°C wire
Shock and Vibration Withstand acc. to IEC 61373:
Category 1, Class B
Connecting Capacity:
Stranded 1.5…16 mm²

Rigid 1.5…25 mm²
Fuse Size:
10x38 mm
Operating Humidity (RHamb):
max. 90% at +20 °C

50% at max. +40 °C
Fuse System:
Cylindrical
Electrical
Rated Voltage (Ur):
1000 V
Rated Operational Voltage:
DC-20B 1000 V DC
Rated Insulation Voltage (Ui):
1 kV
Rated Current (In):
32 A
Power Loss:
at Rated Operating Conditions per Pole 3 W
Technical UL/CSA
Connecting Capacity UL/CSA:
Stranded 16…3 AWG

Rigid 16...10 AWG
Tightening Torque UL/CSA:
18-22 in·lb
Material Compliance
RoHS Information:
2CSC444003D2701
RoHS Status:
Following EU Directive 2011/65/EU
RoHS Date:
1/1/2014
REACH Declaration:
9AKK108467A9482
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
Environmental
Ambient Air Temperature:
Operation -5...+40 °C

Storage -25...+70 °C
Degree of Protection:
IP20
Maximum Operating Altitude Permissible:
2000 m
Resistance to Vibrations:
1 mm 2 … 13 Hz
Resistance to Shock acc. to IEC 60068-2-27:
15g 18 shocks 11 ms
Environmental Information:
See RoHS Information
Dimensions
Width in Number of Modular Spacings:
1
Product Net Width:
18 mm
Product Net Height:
85 mm
Product Net Depth / Length:
64 mm
Product Net Weight:
61 g
Built-In Depth (t2):
64 mm
Container Information
Package Level 1 Units:
box 6 piece
Package Level 1 Width:
105 mm
Package Level 1 Height:
85 mm
Package Level 1 Depth / Length:
64 mm
Package Level 1 Gross Weight:
0.369 kg
Package Level 1 EAN:
8012542047131
Package Level 2 Units:
box 180 piece
Package Level 2 Width:
105 mm
Package Level 2 Height:
85 mm
Package Level 2 Depth / Length:
64 mm
Package Level 2 Gross Weight:
369 g
Package Level 2 EAN:
8012542639022
Package Level 3 Units:
180 piece
Package Level 3 EAN:
8012542047148
Ordering
Minimum Order Quantity:
1 piece
E-Number (Sweden):
2318053
Certificates and Declarations
Declaration of Conformity - CE:
2CSC444003D2701
UL Certificate:
9AKK107992A1036
Installation
Instructions and Manuals:
No document needed
Popular Downloads
Data Sheet, Technical Information:
2CSC444002B0204
External Classifications and Standards
ETIM 8:
EC002705 - Holder for cylindrical fuse
ETIM 9:
EC002705 - Holder for cylindrical fuse
UNSPSC:
39122233
eClass:
V11.0 : 27142121
IDEA Granular Category Code (IGCC):
5291 >> Fuse switch disconnector
Object Classification Code:
F
Standards:
IEC 60947-3

UL 4248-19
Certification Agency:
CCC

EAC
Standardization Body:
UL
Accessories
No downloads available
There are no related links available
6.3.0.53655