E 91/32s PV
2CSM204693R1801
8012542046936
E 91/32s PV Fuse holder
E 91/32s PV is a fuseholder for overcurrent and short circuit protection in PV applications
1
1P
2-2.5 N·m
Connecting and disconnecting under no-load conditions - occasional actuation (DC-20B)
gPV
Padlockable
Sealing Wire
Copper
With LED
Pozidriv 2
For use with CU only 60°C, 75°C or 90°C wire
Category 1, Class B
Stranded 1.5…16 mm²
Rigid 1.5…25 mm²
10x38 mm
max. 90% at +20 °C
50% at max. +40 °C
Cylindrical
1000 V
DC-20B 1000 V DC
1 kV
LED Indicator 24-1000 V AC/DC
32 A
at Rated Operating Conditions per Pole 3 W
Stranded 16…3 AWG
Rigid 16...10 AWG
18-22 in·lb
Following EU Directive 2011/65/EU
41640
True - contains substances > 0.1 mass percentage
20240429
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
Operation -5...+40 °C
Storage -25...+70 °C
IP20
2000 m
1 mm 2 … 13 Hz
15g 18 shocks 11 ms
18 mm
85 mm
64 mm
62 g
box 6 piece
105 mm
0.369 kg
box 180 piece
375 g
8012542333920
180 piece
8012542046943
1 piece
EC002705 - Holder for cylindrical fuse
39122233
V11.0 : 27142121
5291 >> Fuse switch disconnector
F
IEC 60947-3
UL 4248-19
CCC
EAC
UL