E 91/20
2CSM200983R1801
8012542009832
E 91/20 Fuse switch disconnector
E 91/20 is a fuseholder for overcurrent and short circuit protection. No blown fuse indicator.
1
1P
2...2.5 N·m
Connecting and disconnecting under no-load conditions - occasional actuation (AC-20B)
Switching of mixed resistive and inductive loads, including moderate overloads - occasional actuation (AC-22B)
Padlockable When Open
Sealing Wire
Copper
No
Pozidriv 2
Category 1, Class B
Rigid 1.5-25 mm²
Stranded 1.5-16 mm²
8.5x31.5 mm
max. 90% with temp. +20 °C
50% with max. temp. +40 °C
20 A
Cylindrical
acc. To IEC 400 V
AC-20B 690 V
|AC-22B 400 V
1 kV
50/60 Hz
Total 2.5 W
at Rated Operating Conditions per Pole 2.5 W
Rigid 16-10 AWG
Stranded 16-3 AWG
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20140101
True - contains substances > 0.1 mass percentage
20240429
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
Operation -5...+40 °C
Storage -25...+70 °C
IP20
2000 m
1 mm 2 … 13 Hz
15g 18 shocks 13 ms
18 mm
85 mm
64 mm
61 g
box 6 piece
105 mm
0.369 kg
box 180 piece
369 g
8012542637721
180 piece
8012542009849
1 piece
EC002705 - Holder for cylindrical fuse
39122233
V11.0 : 27142121
F
IEC 60947-3
IMQ, BV, Korean register, CCC, EAC