E 91/32
2CSM200923R1801
8012542009238
E 91/32 Fuse switch disconnector
E 91/32 is a fuseholder for overcurrent and short circuit protection. No blown fuse indicator.
China
67 day
No
Product under warranty must be returned
Inactive
1
1P
2...2.5 N·m
Connecting and disconnecting under no-load conditions - occasional actuation (AC-20B)
Switching of mixed resistive and inductive loads, including moderate overloads - occasional actuation (AC-22B)
Padlockable When Open
Sealing Wire
Copper
Pozidriv 2
Category 1, Class B
Rigid 2x5 mm²
Stranded 2x2-5 mm²
10x38 mm
max. 90% with temp. +20 °C
50% with max. temp. +40 °C
32 A
Cylindrical
acc. To IEC 400 V
acc. To UL 690 V
AC-20B 690 V
|AC-22B 400 V
1 kV
50/60 Hz
at Rated Operating Conditions per Pole 3 W
Rigid 2x10 AWG
Stranded 2x14-10 AWG
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1/1/2014
True - contains substances > 0.1 mass percentage
20240429
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
Operation -5...+40 °C
Storage -25...+70 °C
IP20
2000 m
1 mm 2 … 13 Hz
15g 18 shocks 13 ms
18 mm
85 mm
64 mm
61 g
box 6 piece
105 mm
0.369 kg
box 180 piece
369 g
8012542636823
180 piece
8012542009245
1 piece
3017004
1425438
2318050
EC002705 - Holder for cylindrical fuse
39122233
V11.0 : 27142121
5291 >> Fuse switch disconnector
F
IEC 60947-3
IMQ
BV
Korean register
CCC
EAC
UL