E 91HN/32
2CSM200913R1801
8012542009139
E 91HN/32 Fuse holder
E 91HN/32 is a fuseholder for overcurrent and short circuit protection. No blown fuse indicator.
1
2P
Right
0.8...1.2 N·m
gG and aM cylindrical fuse links
Padlockable
Sealing Wire
Copper
No
Pozidriv 2
Category 1, Class B
Stranded 1.5…10 mm²
Rigid 1.5…16 mm²
10x38 mm
max. 90% at +20 °C, 50% at max. +40 °C
32 A
Cylindrical
acc. To IEC 400 V
690 V AC
1 kV
50/60 Hz
Total 6 W
at Rated Operating Conditions per Pole 3 W
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20140101
True - contains substances > 0.1 mass percentage
20240429
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
Operation -5...+40 °C
Storage -25...+70 °C
IP20
2000 m
1 mm 2 … 13 Hz
15g 18 shocks 11 ms
18 mm
85 mm
64 mm
70 g
box 6 piece
105 mm
0.423 kg
box 180 piece
423 g
8012542638223
180 piece
8012542009146
1 piece
EC002705 - Holder for cylindrical fuse
39122233
V11.0 : 27142121
F
IMQ, BV, CCC, EAC