RD2
2CSM142120R1201
8012542058007
Residual Current Monitor - Type A
Residual current monitors (RCMs) with external transformer can detect leakage currents. Through minidip you can set sensitivity and intervention time. Operating voltage: 230…400V a.c.
Type A
For AC-current system
Response value amperage 1 2000 ... 2000 mA
1
Delay-On Energization, Maximum, Permitted 5 second [unit of time]
Delay-On Energization, Minimum, Adjustable 0.3 second [unit of time]
no frequency filter
Pre-alarm threshold: no
400...400 V
230 ... 400 V AC
(50 Hz) 400...400 V
(60 Hz) 400...400 V
50 … 60 Hz
3.4 W
0
Following EU Directive 2011/65/EU
20190722
False - does not contain substances > 0.1 mass percentage
20240429
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
35 mm
0.085 m
65 mm
0.105 kg
box 1 piece
0.041 m
0.08 m
0.103 m
0.15 kg
1 piece
1629760
EC001445 - Residual current monitoring relay
V11.0 : 27371809
F
IEC EN 62020