RD2
RD2
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

RD2

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Residual Current Devices RCDs
  5. Residual Current Monitors, RCMs
- Show Less..
No label translation
General Information
Extended Product Type:
RD2
Product ID:
2CSM142120R1201
EAN:
8012542058007
Catalog Description:
Residual Current Monitor RD2 - Type A
Long Description:
Residual current monitors (RCMs) with external transformer can detect leakage currents. Through minidip you can set sensitivity and intervention time. Operating voltage: 230…400V a.c.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Type of Residual Current:
Type A
Function:
For AC-current system
Current Rating:
Response value amperage 1 2000 ... 2000 mA
Number of Contacts:
1
Delay Time (τ):
Delay-On Energization, Maximum, Permitted 5 second [unit of time]

Delay-On Energization, Minimum, Adjustable 0.3 second [unit of time]
Filter Option:
no frequency filter
Options Provided:
Pre-alarm threshold: no
Electrical
Rated Voltage (Ur):
400...400 V
Rated Operational Voltage:
230 ... 400 V AC
Rated Control Supply Voltage (Us):
(50 Hz) 400...400 V

(60 Hz) 400...400 V
Rated Frequency (f):
50 … 60 Hz
Power Loss:
Total 3.4 W
Number of Contacts CO:
1
Number of Contacts NC:
0
Number of Contacts NO:
0
Material Compliance
RoHS Declaration:
9AKK106713A5627
RoHS Information:
Following EU Directive 2011/65/EU
RoHS Date:
20190722
REACH Declaration:
9AKK108467A9482
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Dimensions
Product Net Width:
35 mm
Product Net Height:
0.085 m
Product Net Depth / Length:
65 mm
Product Net Weight:
0.105 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
0.041 m
Package Level 1 Height:
0.08 m
Package Level 1 Depth / Length:
0.103 m
Package Level 1 Gross Weight:
0.15 kg
Package Level 1 EAN:
8012542058007
Ordering
Minimum Order Quantity:
1 piece
E-Number (Norway):
1629760
Certificates and Declarations
Declaration of Conformity - CE:
9AKK106713A5627
Installation
Instructions and Manuals:
0400 - 9924
Popular Downloads
Data Sheet, Technical Information:
9AKK107046A0424
External Classifications and Standards
ETIM 8:
EC001445 - Residual current monitoring relay
ETIM 9:
EC001445 - Residual current monitoring relay
UNSPSC:
39121601
eClass:
V11.0 : 27371809
Object Classification Code:
F
Standards:
IEC EN 62020
No downloads available
There are no related links available
6.3.0.53655