M1174
M1174
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

M1174

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Command and Signalling Devices
  5. Socket Outlets
- Show Less..
No label translation
General Information
Extended Product Type:
M1174
Product ID:
2CSM110000R0711
EAN:
8012542006602
Catalog Description:
M1174 Socket outlet
Long Description:
This modular socket allows the connection of devices, tools or electrical and electronic non modular equipments in civil and industrial electrical switchboards.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Number of Active Pin Terminals:
2
Tightening Torque:
1.2 N·m
Product Type:
French Standard
Options Provided:
Safety shutters
Cable Cross-Section:
Minimum 2.5 mm²

Maximum 16 mm²
Connecting Capacity:
Rigid Cu-Cable 2.5 ... 16 mm²
Electrical
Rated Voltage (Ur):
250 V AC
Rated Current (In):
16 A
Rated Frequency (f):
50/60 Hz
Power Loss:
Total 0.6 W

at Rated Operating Conditions per Pole 0.6 W
Design
Color:
Grey
Material Compliance
RoHS Declaration:
9AKK107492A6968
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20211115
REACH Declaration:
9AKK108467A9482
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20250225
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
Environmental
Ambient Air Temperature:
Operation -25…+35 °C

Storage -40…+70 °C
Degree of Protection:
IP20
Environmental Information:
9AKK108471A0778
Dimensions
Width in Number of Modular Spacings:
2.5
Product Net Width:
44 mm
Product Net Height:
85 mm
Product Net Depth / Length:
70 mm
Product Net Weight:
0.090 kg
Built-In Depth (t2):
60 mm
Dimension Diagram:
9AKK108469A3976
Container Information
Package Level 1 Units:
4 piece
Package Level 1 Width:
BX 92 mm
Package Level 1 Height:
79 mm
Package Level 1 Depth / Length:
178 mm
Package Level 1 Gross Weight:
0.138 kg
Package Level 1 EAN:
8012542006602
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
2519724
E-Number (Sweden):
2100358
Certificates and Declarations
CEBEC Certificate:
9AKK108467A1243
Declaration of Conformity - CE:
9AKK107492A6968
Installation
Instructions and Manuals:
No document needed
Popular Downloads
Data Sheet, Technical Information:
9AKK107991A8329
External Classifications and Standards
ETIM 8:
EC001663 - Socket outlet for distribution board
ETIM 9:
EC001663 - Socket outlet for distribution board
UNSPSC:
39121406
eClass:
V11.0 : 27142305
IDEA Granular Category Code (IGCC):
4536 >> Electrical receptacles
Object Classification Code:
X
Certification Agency:
CEBEC

LCIE
No downloads available
There are no related links available
6.3.0.53655