RD3P
2CSJ203001R0002
8012542733836
Residual Current Monitor RD3 - Type A
The RD3 series of electronic residual current relays provides residual current protection and monitoring functions. This device can be used in conjunction with all MCBs of S200 series and Tmax range moulded case devices up to T5, for industrial installations.
Type A
For mixed system
Response value amperage 1 500 ... 500 mA
2
Delay-On Energization, Maximum, Permitted 10 second [unit of time]
Delay-On Energization, Minimum, Adjustable 0 second [unit of time]
with frequency filter
Pre-alarm threshold: 60%
400...400 V
230 ... 400 V AC
(50 Hz) 400...400 V
(60 Hz) 400...400 V
50 … 60 Hz
Total 3.6 W
1
0
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20220119
False - does not contain substances > 0.1 mass percentage
20240429
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
52.8 mm
85 mm
65 mm
223 g
box 1 piece
91 mm
90 mm
92 mm
0.307 kg
1 piece
1629776
EC001445 - Residual current monitoring relay
39121601
V11.0 : 27371809
F
IEC EN 60947-2 Ann M