RD3M
RD3M
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

RD3M

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Residual Current Devices RCDs
  5. Residual Current Monitors, RCMs
- Show Less..
No label translation
General Information
Extended Product Type:
RD3M
Product ID:
2CSJ202001R0002
EAN:
8012542747031
Catalog Description:
Residual Current Monitor RD3 - Type A
Long Description:
The RD3 series of electronic residual current relays provides residual current protection and monitoring functions. This device can be used in conjunction with all MCBs of S200 series and Tmax range moulded case devices up to T5, for industrial installations.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Type of Residual Current:
Type A
Function:
For mixed system
Current Rating:
Response value amperage 1 500 ... 500 mA
Number of Contacts:
2
Delay Time (τ):
Delay-On Energization, Maximum, Permitted 10 second [unit of time]

Delay-On Energization, Minimum, Adjustable 0 second [unit of time]
Filter Option:
with frequency filter
Options Provided:
Pre-alarm threshold: 60%
Electrical
Rated Voltage (Ur):
400...400 V
Rated Operational Voltage:
230 ... 400 V AC
Rated Control Supply Voltage (Us):
(50 Hz) 400...400 V

(60 Hz) 400...400 V
Rated Frequency (f):
50 … 60 Hz
Power Loss:
Total 3.6 W
Number of Contacts CO:
1
Number of Contacts NC:
0
Number of Contacts NO:
0
Material Compliance
RoHS Declaration:
9AKK106713A5628
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20220119
REACH Declaration:
9AKK108467A9482
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Dimensions
Product Net Width:
52.8 mm
Product Net Height:
85 mm
Product Net Depth / Length:
65 mm
Product Net Weight:
223 g
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
91 mm
Package Level 1 Height:
90 mm
Package Level 1 Depth / Length:
92 mm
Package Level 1 Gross Weight:
0.307 kg
Package Level 1 EAN:
8012542747031
Ordering
Minimum Order Quantity:
1 piece
E-Number (Norway):
1629774
Certificates and Declarations
Declaration of Conformity - CE:
9AKK106713A5628
Installation
Instructions and Manuals:
2CSF423006D1002
Popular Downloads
Data Sheet, Technical Information:
9AKK107046A0424
External Classifications and Standards
ETIM 8:
EC001445 - Residual current monitoring relay
ETIM 9:
EC001445 - Residual current monitoring relay
UNSPSC:
39121601
eClass:
V11.0 : 27371809
Object Classification Code:
F
Standards:
IEC EN 60947-2 Ann M
No downloads available
There are no related links available
6.3.0.53655