M4M 20 I/O
M4M 20 I/O
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

M4M 20 I/O

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Energy Efficiency Devices
  5. Network Analyzers and Multimeters
- Show Less..
No label translation
General Information
Extended Product Type:
M4M 20 I/O
Product ID:
2CSG251161R4051
EAN:
8012542511618
Catalog Description:
M4M 20 I/O Network analyzer
Long Description:
M4M 20 I/O is a network analyzer with 2 digital outputs, 2 analogue inputs, 2 programmable I/O, aux supply 48-240 V AC/DC, Bluetooth and Modbus RTU
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
EcoSolutions Profile:
9AKK108470A1669
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  54.85 %
Material Resource Reduction (wt. %):
Design for Reduced Resource Consumption -  22 %
ABB Site Meeting Group Waste To Landfill Target:
No non-hazardous waste is sent to a landfill

UL 2799 Zero Waste To Landfill Validation available
Improved Energy Efficiency for Customers:
Product Efficiency - Product considered more energy-efficient compared to similar product on market or older products from the same line

Product Efficiency - Product requires less energy to operate compared to similar product on market or older products from the same line

Process Efficiency - Product improves/optimizes process

Process Efficiency - Product contribute to making customer’s operations more resilient and reliable

Process Efficiency - Product contribute to reducing customer operations environmental footprint

Digital Efficiency - Product is digitally-supported to optimize usage and eventually optimize customer asset
Extended Product Lifetime:
Product Upgradability

Lifetime extension of customer’s assets is made possible thanks to offering and the supporting services
End Of Life Disassembling Instructions:
9AKK108470A0840
Environmental Product Declaration - EPD:
9AKK108469A8099
Technical
Current Rating:
5 A
Accuracy:
Active Energy ±0.5%
Measuring Instrument Conformity:
Domestic
Meter Tariff Control:
Internal

External
Meter Tariff Rating:
Multi-Tariff
Pulse Output Rate:
1 … 999999
Model Number:
Measurement transformer
Number of Poles:
3P or 4P
Number of Phases:
3-phase
Number of Counter Positions:
8
Number of Digital In/Outputs:
2 Digital Outputs, 2 Programmable I/O
Energy Meter Type:
Effective Power

Blind Power
Meter Type:
Transformer connected
Pulse Output Type:
Electrical
Type of Indicator:
Digital
Additional Information:
CT (1A, 5A)
Analog Outputs:
2 Analog Outputs
Communication:
Modbus RTU, Bluetooth
Input Current Maximum (Iin):
6 A
Electrical
Rated Voltage (Ur):
46 … 400 (Un) N-L V

80 ... 690 (Un) L-L V
Voltage Range:
50 … 400 V
Rated Current (In):
Maximum 6 A
Frequency (f):
205 … 60 Hz
Power Consumption (@Pcons):
10 W
Material Compliance
RoHS Declaration:
9AKK107680A0174
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20250314
REACH Declaration:
9AKK108467A9482
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20230117
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
4. Large Equipment (Any External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
Environmental
Ambient Air Temperature:
Operation -25 ... 70 °C
Degree of Protection:
IP54
Dimensions
Width in Number of Modular Spacings:
5.5
Product Net Width:
96 mm
Product Net Height:
96 mm
Product Net Depth / Length:
77 mm
Product Net Weight:
340 g
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
135 mm
Package Level 1 Height:
115 mm
Package Level 1 Depth / Length:
170 mm
Package Level 1 Gross Weight:
0.613 kg
Package Level 1 EAN:
8012542511618
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
6701081
E-Number (Norway):
8002562
Certificates and Declarations
Declaration of Conformity - CE:
9AKK108467A6267
EU Data Act Compliance Declaration:
9AKK108471A5057
Installation
Instructions and Manuals:
2CSG445030D0201
Popular Downloads
Data Sheet, Technical Information:
9AKK107992A0896
External Classifications and Standards
ETIM 8:
EC001506 - Kilowatt-hour meter
ETIM 9:
EC001506 - Kilowatt-hour meter
eClass:
V11.0 : 27142316
Object Classification Code:
P
Accessories
No downloads available
There are no related links available
6.3.0.53655