M4M 20-M ETHERNET
M4M 20-M ETHERNET
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

M4M 20-M ETHERNET

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Energy Efficiency Devices
  5. Network Analyzers and Multimeters
- Show Less..
No label translation
General Information
Extended Product Type:
M4M 20-M ETHERNET
Product ID:
2CSG239065R4051
EAN:
8012542390657
Catalog Description:
M4M 20-M ETHERNET Network analyzer
Long Description:
M4M 20-M Ethernet is a network analyzer with MID approval, 2 digital outputs, aux supply 48-240 V AC/DC, Bluetooth and Modbus TCP/IP
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
EcoSolutions Profile:
9AKK108470A1669
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  54.85 %
Material Resource Reduction (wt. %):
Design for Reduced Resource Consumption -  22 %
ABB Site Meeting Group Waste To Landfill Target:
No non-hazardous waste is sent to a landfill

UL 2799 Zero Waste To Landfill Validation available
Improved Energy Efficiency for Customers:
Product Efficiency - Product considered more energy-efficient compared to similar product on market or older products from the same line

Product Efficiency - Product requires less energy to operate compared to similar product on market or older products from the same line

Process Efficiency - Product improves/optimizes process

Process Efficiency - Product contribute to making customer’s operations more resilient and reliable

Process Efficiency - Product contribute to reducing customer operations environmental footprint

Digital Efficiency - Product is digitally-supported to optimize usage and eventually optimize customer asset
Extended Product Lifetime:
Product Upgradability

Lifetime extension of customer’s assets is made possible thanks to offering and the supporting services
End Of Life Disassembling Instructions:
9AKK108470A0840
Environmental Product Declaration - EPD:
9AKK108469A8099
Technical
Current Rating:
1 A
Communication Interface:
RS-485
Accuracy:
Active energy:
Class 0,5 acc. to IEC 61557-12
Class 0,5S acc. to IEC 62053-22
Reactive energy:
Class 2 acc. to IEC 61557-12
Class 2S acc. to IEC 62053-23
Active power:
Class 0,5 acc. to IEC 61557-12
Reactive power:
Class 2 acc. to IEC 61557-12
Apparent power:
Class 0,5 acc. to IEC 61557-12
Voltage:
Class 0,2 acc. to IEC 61557-12
Current:
Class 0,2 acc. to IEC 61557-12
Neutral current:
Calculated
Frequency:
Class 0,1 acc. to IEC 61557-12
Unbalances (current, voltage):
Class 0,2 acc. to IEC 61557-12
Harmonics, THD (current, voltage):
Class 1 acc. to IEC 61557-12
Measuring Instrument Conformity:
Measurement Instrument Directive (MID)
Meter Tariff Control:
Internal

External
Meter Tariff Rating:
Multi-Tariff
Pulse Output Rate:
1 … 999999
Model Number:
Measurement transformer
Number of Poles:
3P or 4P
Number of Phases:
3-phase
Number of Counter Positions:
9
Number of Digital In/Outputs:
2 Digital Outputs
Energy Meter Type:
Effective Power

Blind Power
Meter Type:
Transformer connected
Pulse Output Type:
Electrical
Type of Indicator:
Digital
Additional Information:
CT (1A, 5A)
Communication:
Modbus TCP/IP, Bluetooth
Input Current Maximum (Iin):
6 A
Electrical
Rated Voltage (Ur):
46 … 400 (Un) N-L V

80 ... 690 (Un) L-L V
Secondary Voltage:
400 V
Voltage Range:
3x184…264 V
Auxiliary Voltage AC/DC:
48…240 V AC/DC
Rated Current (In):
Maximum 6 A
Secondary Current:
5 A

1 A
Frequency (f):
211 … 60 Hz
Power Consumption (@Pcons):
10 W
Material Compliance
RoHS Declaration:
9AKK107680A0174
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20250314
REACH Information:
No data - If REACH inform is not yet available for a certain product
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Degree of Protection:
IP54
Dimensions
Width in Number of Modular Spacings:
5.5
Product Net Width:
96 mm
Product Net Height:
96 mm
Product Net Depth / Length:
78 mm
Product Net Weight:
325 g
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
135 mm
Package Level 1 Height:
115 mm
Package Level 1 Depth / Length:
170 mm
Package Level 1 Gross Weight:
0.50 kg
Package Level 1 EAN:
8012542390657
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
6719019
Certificates and Declarations
Declaration of Conformity - CE:
9AKK107680A0174
EU Data Act Compliance Declaration:
9AKK108471A5057
Installation
Instructions and Manuals:
2CSG445030D0201
Popular Downloads
Data Sheet, Technical Information:
2CSG445032D0201
External Classifications and Standards
ETIM 8:
EC001506 - Kilowatt-hour meter
ETIM 9:
EC001506 - Kilowatt-hour meter
eClass:
V11.0 : 27142316
Accessories
No downloads available
There are no related links available
6.3.0.53655