M4M 30 PROFIBUS
M4M 30 PROFIBUS
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

M4M 30 PROFIBUS

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Energy Efficiency Devices
  5. Network Analyzers and Multimeters
- Show Less..
No label translation
General Information
Extended Product Type:
M4M 30 PROFIBUS
Product ID:
2CSG236791R4051
EAN:
8012542367918
Catalog Description:
M4M 30 PROFIBUS Network analyzer
Long Description:
M4M 30 PROFIBUS is a network analyzer with 4 programmable I/O, aux supply 48-240 V AC/DC, Bluetooth and Profibus DP-V0
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
EcoSolutions Profile:
9AKK108470A1669
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  54.85 %
Material Resource Reduction (wt. %):
Design for Reduced Resource Consumption -  22 %
ABB Site Meeting Group Waste To Landfill Target:
No non-hazardous waste is sent to a landfill

UL 2799 Zero Waste To Landfill Validation available
Improved Energy Efficiency for Customers:
Product Efficiency - Product considered more energy-efficient compared to similar product on market or older products from the same line

Product Efficiency - Product requires less energy to operate compared to similar product on market or older products from the same line

Process Efficiency - Product improves/optimizes process

Process Efficiency - Product contribute to making customer’s operations more resilient and reliable

Process Efficiency - Product contribute to reducing customer operations environmental footprint

Digital Efficiency - Product is digitally-supported to optimize usage and eventually optimize customer asset
Extended Product Lifetime:
Product Upgradability

Lifetime extension of customer’s assets is made possible thanks to offering and the supporting services
End Of Life Disassembling Instructions:
9AKK108470A0840
Environmental Product Declaration - EPD:
9AKK108469A8099
Technical
Current Rating:
5 A
Communication Interface:
Profibus
Accuracy:
Active Energy ±0.5%
Measuring Instrument Conformity:
Domestic
Meter Tariff Control:
Internal

External
Meter Tariff Rating:
Multi-Tariff
Pulse Output Rate:
1 … 999999
Model Number:
Measurement transformer
Number of Poles:
3P or 4P
Number of Phases:
3-phase
Number of Counter Positions:
8
Number of Digital In/Outputs:
4 Programmable Inputs/Outputs
Energy Meter Type:
Effective Power

Blind Power
Meter Type:
Transformer connected
Pulse Output Type:
Electrical
Type of Indicator:
Digital
Additional Information:
CT (1A, 5A)
Communication:
Profibus DP-V0, Bluetooth
Input Current Maximum (Iin):
6 A
Electrical
Rated Voltage (Ur):
46 … 400 (Un) N-L V

80 ... 690 (Un) L-L V
Voltage Range:
50 … 400 V
Rated Current (In):
Maximum 6 A
Frequency (f):
144 … 60 Hz
Power Consumption (@Pcons):
10 W
Material Compliance
RoHS Declaration:
9AKK107680A0174
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20250314
REACH Information:
No data - If REACH inform is not yet available for a certain product
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
Environmental
Ambient Air Temperature:
Operation -25 ... 70 °C
Degree of Protection:
IP54
Dimensions
Width in Number of Modular Spacings:
5.5
Product Net Width:
96 mm
Product Net Height:
96 mm
Product Net Depth / Length:
77 mm
Product Net Weight:
360 g
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
135 mm
Package Level 1 Height:
115 mm
Package Level 1 Depth / Length:
170 mm
Package Level 1 Gross Weight:
0.623 kg
Package Level 1 EAN:
8012542367918
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
6701089
E-Number (Norway):
8002558
Certificates and Declarations
Declaration of Conformity - CE:
9AKK108467A6267
EU Data Act Compliance Declaration:
9AKK108471A5057
Installation
Instructions and Manuals:
2CSG445042D0201
Popular Downloads
Data Sheet, Technical Information:
9AKK107992A0896
External Classifications and Standards
ETIM 8:
EC001506 - Kilowatt-hour meter
ETIM 9:
EC001506 - Kilowatt-hour meter
eClass:
V11.0 : 27142316
Object Classification Code:
P
Accessories
No downloads available
There are no related links available
6.3.0.53655