TR5/A
TR5/A
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

TR5/A

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Residual Current Devices RCDs
  5. Residual Current Monitors, RCMs
- Show Less..
No label translation
General Information
Extended Product Type:
TR5/A
Product ID:
2CSG210200R1211
EAN:
8012542065708
Catalog Description:
Toroidal Transformer TR
Long Description:
Residual current monitors (RCMs) with external transformer can detect leakage currents. Through minidip you can set sensitivity and intervention time. According to the same diameter, transformers are made in a single version for all relay sensitivity values.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Current Limit Function:
FS 5
Apparent Power Output:
630 V·A
Secondary Output Connection:
Screw connection
Model Number:
Through-feed current converter
Number of Inputs:
Primary 1
Meter Type:
openable
Material Compliance
RoHS Declaration:
9AKK106713A5628
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20220119
REACH Declaration:
9AKK108467A9482
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Dimensions
Product Net Width:
0.290 m
Product Net Height:
0.310 m
Product Net Depth / Length:
0.055 m
Product Net Weight:
1.350 kg
Inside Diameter:
210 mm
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
0.08 m
Package Level 1 Height:
0.325 m
Package Level 1 Depth / Length:
0.315 m
Package Level 1 Gross Weight:
1.45 kg
Package Level 1 EAN:
8012542065708
Ordering
Minimum Order Quantity:
1 piece
E-Number (Norway):
1629767
E-Number (Sweden):
2161645
Certificates and Declarations
Declaration of Conformity - CE:
9AKK106713A5628
Installation
Instructions and Manuals:
No document needed
Popular Downloads
Data Sheet, Technical Information:
9AKK107046A0424
External Classifications and Standards
ETIM 8:
EC002048 - Current transformer
ETIM 9:
EC002048 - Current transformer
UNSPSC:
39121032
eClass:
V11.0 : 27210902
IDEA Granular Category Code (IGCC):
4189 >> Torroidal Current Transformers
Object Classification Code:
F
No downloads available
There are no related links available
6.3.0.53655