R4M-80
2CSG202160R1101
8012542021605
R4M-80 Rogowski coil
Flexible current transformer based on Rogowski technology (80mm diameter, 3m lenght), equipped with pre-wired removable terminals suitable for use with M4M 20 Rogowski and M4M 30 Rogowski
10000 A
Single-phase current converter
Primary 1
0
Following EU Directive 2011/65/EU
20190722
True - contains substances > 0.1 mass percentage
20230117
4. Large Equipment (Any External Dimension More Than 50 cm)
Business To Business
30 mm
350 mm
220 mm
150 g
80 mm
box 1 piece
0.20 kg
1 piece
6701097
8002563
EC002048 - Current transformer
V11.0 : 27210902
P