R4M-200
R4M-200
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

R4M-200

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Energy Efficiency Devices
  5. Current Transformers
- Show Less..
No label translation
General Information
Extended Product Type:
R4M-200
Product ID:
2CSG202150R1101
EAN:
8012542021506
Catalog Description:
R4M-200 Rogowski coil
Long Description:
Flexible current transformer based on Rogowski technology (200mm diameter, 3m lenght), equipped with pre-wired removable terminals suitable for use with M4M 20 Rogowski and M4M 30 Rogowski
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Current Rating:
10000 A
Rated Primary Current (Ipn):
10000 A
Model Number:
Single-phase current converter
Number of Inputs:
Primary 1
Number of Batteries:
0
Material Compliance
RoHS Declaration:
9AKK107680A0175
RoHS Information:
Following EU Directive 2011/65/EU
RoHS Date:
20190722
REACH Declaration:
9AKK108467A9482
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20230117
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
4. Large Equipment (Any External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Dimensions
Product Net Width:
30 mm
Product Net Height:
390 mm
Product Net Depth / Length:
250 mm
Product Net Weight:
250 g
Bore Diameter:
200 mm
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
30 mm
Package Level 1 Height:
390 mm
Package Level 1 Depth / Length:
250 mm
Package Level 1 Gross Weight:
0.30 kg
Package Level 1 EAN:
8012542021506
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
6701099
E-Number (Norway):
8002564
Certificates and Declarations
Declaration of Conformity - CE:
9AKK107680A0175
EU Data Act Compliance Declaration:
Not applicable
Installation
Instructions and Manuals:
2CSG445041D0201
External Classifications and Standards
ETIM 8:
EC002048 - Current transformer
ETIM 9:
EC002048 - Current transformer
eClass:
V11.0 : 27210902
Object Classification Code:
P
No downloads available
There are no related links available
6.3.0.53655