R4M-200
2CSG202150R1101
8012542021506
Rogowski coil
Flexible current transformer based on Rogowski technology (200mm diameter, 3m lenght), equipped with pre-wired removable terminals suitable for use with M4M 20 Rogowski and M4M 30 Rogowski
10000 A
Single-phase current converter
0
Following EU Directive 2011/65/EU
20190722
True - contains substances > 0.1 mass percentage
20230117
30 mm
390 mm
250 mm
250 g
200 mm
box 1 piece
0.30 kg
1 piece
6701099
8002564
EC002048 - Current transformer
4. Large Equipment (Any External Dimension More Than 50 cm)
Business To Business
90303100
V11.0 : 27210902
P