ELR96PF
ELR96PF
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

ELR96PF

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Residual Current Devices RCDs
  5. Residual Current Monitors, RCMs
- Show Less..
No label translation
General Information
Extended Product Type:
ELR96PF
Product ID:
2CSG152435R1202
EAN:
8012542734420
Catalog Description:
Residual Current Monitor ELR - Type A
Long Description:
The ELR electronic residual current relay allows monitoring and protection of the
low voltage distribution network, through the use of a toroidal transformer.
Protection is achieved in combination with the MCBs and MCCBs.  The ELR front panel residual current relay is compliant with protection standard 60947-2 Annex M in order to offer a cumulative operational time (residual current relay, shunt-trip, circuit breaker) guaranteed by the manufacturer.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - AUABB004
Country or Territory of Origin:
Italy
Lead Time:
56 day
Made To Order:
No
Product Sales Status:
Inactive
Quote Only:
No
Warranty Return:
Product under warranty must be returned
Technical
Type of Residual Current:
Type A
Function:
For AC-current system
Current Rating:
Response value amperage 1 30 ... 30 mA

Response value amperage 2 30000 ... 30000 mA
Number of Contacts:
2
Delay Time (τ):
Delay-On Energization, Maximum, Permitted 5 second [unit of time]

Delay-On Energization, Minimum, Adjustable 0 second [unit of time]
Filter Option:
with frequency filter
Options Provided:
Pre-alarm threshold: 60%
Electrical
Rated Voltage (Ur):
110...400 V
Rated Operational Voltage:
115-230-400 V AC
Rated Control Supply Voltage (Us):
(50 Hz) 110...400 V

(60 Hz) 110...400 V
Rated Frequency (f):
50 … 60 Hz
Power Loss:
Total 4 W

at Rated Operating Conditions per Pole 4 W
Number of Contacts CO:
2
Number of Contacts NC:
0
Number of Contacts NO:
0
Material Compliance
RoHS Declaration:
9AKK106713A5721
RoHS Information:
Following EU Directive 2011/65/EU
RoHS Date:
20200527
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Dimensions
Product Net Width:
96 mm
Product Net Height:
96 mm
Product Net Depth / Length:
78 mm
Product Net Weight:
386 g
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
90 mm
Package Level 1 Height:
120 mm
Package Level 1 Depth / Length:
115 mm
Package Level 1 Gross Weight:
0.45 kg
Package Level 1 EAN:
8012542734420
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
9AKK106713A5721
Installation
Instructions and Manuals:
2CSG444011D5101
Popular Downloads
Data Sheet, Technical Information:
9AKK107046A0424
External Classifications and Standards
ETIM 8:
EC001445 - Residual current monitoring relay
ETIM 9:
EC001445 - Residual current monitoring relay
UNSPSC:
39121601
eClass:
V11.0 : 27371809
Object Classification Code:
F
Standards:
IEC EN 60947-2 Ann M
No downloads available
There are no related links available
6.3.0.53655