ELR96P
2CSG152434R1202
8012542734529
Residual Current Monitor - Type A
The ELR electronic residual current relay allows monitoring and protection of the low voltage distribution network, through the use of a toroidal transformer. Protection is achieved in combination with the MCBs and MCCBs. The ELR front panel residual current relay is compliant with protection standard 60947-2 Annex M in order to offer a cumulative operational time (residual current relay, shunt-trip, circuit breaker) guaranteed by the manufacturer.
Type A
For AC-current system
Response value amperage 1 30 ... 30 mA
Response value amperage 2 30000 ... 30000 mA
2
Delay-On Energization, Maximum, Permitted 5 second [unit of time]
Delay-On Energization, Minimum, Adjustable 0 second [unit of time]
no frequency filter
Pre-alarm threshold: 60%
110...400 V
115-230-400 V AC
(50 Hz) 110...400 V
(60 Hz) 110...400 V
50 … 60 Hz
at Rated Operating Conditions per Pole 4 W
0
Following EU Directive 2011/65/EU
20200527
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
96 mm
78 mm
386 g
box 1 piece
90 mm
120 mm
115 mm
0.45 kg
1 piece
EC001445 - Residual current monitoring relay
V11.0 : 27371809
F
IEC EN 60947-2 Ann M