TR1
TR1
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

TR1

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Residual Current Devices RCDs
  5. Residual Current Monitors, RCMs
- Show Less..
No label translation
General Information
Extended Product Type:
TR1
Product ID:
2CSG035100R1211
EAN:
8012542020301
Catalog Description:
TR1 Toroidal Transformer
Long Description:
Residual current monitors (RCMs) with external transformer can detect leakage currents. Through minidip you can set sensitivity and intervention time. According to the same diameter, transformers are made in a single version for all relay sensitivity values.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - CNILX002
Country or Territory of Origin:
China
Lead Time:
135 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Inactive
Quote Only:
No
Technical
Current Limit Function:
FS 5
Secondary Output Connection:
Screw connection
Model Number:
Through-feed current converter
Number of Inputs:
Primary 1
Meter Type:
not openable
Material Compliance
RoHS Information:
9AKK106713A5628
RoHS Status:
Following EU Directive 2011/65/EU
RoHS Date:
20190722
REACH Declaration:
9AKK108467A9482
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Dimensions
Product Net Width:
0.100 m
Product Net Height:
0.110 m
Product Net Depth / Length:
0.050 m
Product Net Weight:
0.200 kg
Inside Diameter:
35 mm
Bore Diameter:
60 mm
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
0.06 m
Package Level 1 Height:
0.12 m
Package Level 1 Depth / Length:
0.115 m
Package Level 1 Gross Weight:
0.25 kg
Package Level 1 EAN:
8012542020301
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
7037931
E-Number (Norway):
1629762
E-Number (Sweden):
2161641
Certificates and Declarations
Declaration of Conformity - CE:
9AKK106713A5628
Installation
Instructions and Manuals:
No document needed
Popular Downloads
Data Sheet, Technical Information:
9AKK107046A0424
External Classifications and Standards
ETIM 8:
EC002048 - Current transformer
ETIM 9:
EC002048 - Current transformer
UNSPSC:
39121032
eClass:
V11.0 : 27210902
IDEA Granular Category Code (IGCC):
4189 >> Torroidal Current Transformers
Object Classification Code:
F
No downloads available
There are no related links available
6.3.0.53655